Strong Points

Function

SIRCO MOT AT are remotely operated 3/4 pole load break switches. They make and break under load conditions and provide safety isolation for any low voltage electrical circuit.
This is ensured via volt-free contacts using either a pulse or contactor logic.

Conformity to standards

IEC60947-3
EN 60947-3
NBN EN 60947-3
BS EN 60947-3
GB 14048

References

SIRCO MOT AT is available in X versions

Item Type Rated current Number of poles Frame size Control operator Rated voltage Select
99153012 Front operation 125 3 B3 Motorized 690 VAC - 440 VDC
99154012 Front operation 125 4 B3 Motorized 690 VAC - 440 VDC
99153016 Front operation 160 3 B3 Motorized 690 VAC - 440 VDC
99154016 Front operation 160 4 B3 Motorized 690 VAC - 440 VDC
99153025 Front operation 250 3 B4 Motorized 690 VAC - 440 VDC
99154025 Front operation 250 4 B4 Motorized 690 VAC - 440 VDC
99153040 Front operation 400 3 B4 Motorized 690 VAC - 440 VDC
99154040 Front operation 400 4 B4 Motorized 690 VAC - 440 VDC
99153063 Front operation 630 3 B5 Motorized 690 VAC - 440 VDC
99154063 Front operation 630 4 B5 Motorized 690 VAC - 440 VDC
99153080 Front operation 800 3 B6 Motorized 690 VAC - 440 VDC
99154080 Front operation 800 4 B6 Motorized 690 VAC - 440 VDC
99153100 Front operation 1000 3 B6 Motorized 690 VAC - 440 VDC
99154100 Front operation 1000 4 B6 Motorized 690 VAC - 440 VDC
99153120 Front operation 1250 3 B6 Motorized 690 VAC - 440 VDC
99154120 Front operation 1250 4 B6 Motorized 690 VAC - 440 VDC
99153160 Front operation 1600 3 B7 Motorized 690 VAC - 440 VDC
99154160 Front operation 1600 4 B7 Motorized 690 VAC - 440 VDC
99153200 Front operation 2000 3 B8 Motorized 690 VAC - 440 VDC
99154200 Front operation 2000 4 B8 Motorized 690 VAC - 440 VDC
99153250 Front operation 2500 3 B8 Motorized 690 VAC - 440 VDC
99154250 Front operation 2500 4 B8 Motorized 690 VAC - 440 VDC
99153320 Front operation 3200 3 B8 Motorized 690 VAC - 440 VDC
99154320 Front operation 3200 4 B8 Motorized 690 VAC - 440 VDC

Advantages

Extended power range

These products offer great flexibility thanks to a wide power supply range of 208 to 277 VAC ±20%.

Integrated auxiliary contacts

As part of the product monitoring function, the SIRCO AC MOT AT sends data on its position.
This is possible thanks to the standard integration of an auxiliary contact for each position

Reliability and performance

The SIRCO MOT AT are based on proven switching technology used on Sirco and the motorization module of the ATyS range. The switching is completely independent from the operation, ensuring constant performance. The manual operation can be performed onload, allowing safety of the operator in any conditions.

Applications

  • Go to Created with sketchtool. Industry - Power availability for industrial process

Resources & Documentation

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Help Support

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!