Function

Enclosed load break switches ensure the on-load breaking and making of circuits and safely isolate all low-voltage electrical circuits by providing protection against contact with live parts and environmental elements, such as dust, water and other hazards.
They enable the shutdown and isolation of the power supply as close to the equipment as possible.

Conformity to standards

IEC 60947-3

Advantages

Safe operation

- Reliable lockout for safe maintenance procedures.
- On-load breaking.
- Ergonomic operating handle, available in red/yellow or black.
- Triple lock in OFF position.

Suitable for all kinds of environment

- Insulated enclosure for chemical and food processing applications, indoor or outdoor installation.
- Steel coated enclosure for areas at risk of mechanical impact.
- Stainless steel enclosure for food processing and pharmaceutical applications.

Easy installation

- Cable access top and/or bottom.
- Cable gland knockouts (≤125 A).
- Removable gland plates at top and bottom for steel enclosures ≥160A.
- Plenty of room for cabling.

Extensive range

- Standard range
- Customised products on request.

Applications

  • Industry - Power availability for industrial process
  • Industry - Protection for drives and motors

Documentation

  • PDF
    Enclosed switches - from 20 to 1600 A
    Select
  • PDF
    Enclosed switches - Load break switches 20 to 1600 A
    Select
  • PDF
    Coffrets de coupure - Interrupteurs-sectionneurs
    Select
  • PDF
    Coffrets de coupure locale
    Select
  • PDF
    Enclosed switches
    Select
  • PDF
    Coffrets de coupure - de 20 à 1600 A
    Select

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!