Function

SIRCO PV UL 98B are manually operated multipolar load break switches. They make and break under load conditions and provide safety isolation for any PV circuit up to 1000 VDC (as per UL 98B standard). They comply with NEC Atr. 690 (US National Electrical Code) concerning photovoltaic installations. They are compliant for use within solar inverters and enclosures governed by standard UL1741.
SIRCO PV are extremely durable switches that have been tested and approved for use in the most demanding environments.
They have been designed and tested for all types of applications: connected to earth, floating or bipolar.

Conformity to standards

UL 98B

References

SIRCO PV UL98B is available in X versions

Item Type Rated current Number of poles Frame size Control operator Rated voltage Select
27PV2009 Frontal operation 100 2 B4 Direct : B2, J1 / External : S2 1000
27DC4011 Frontal operation 100 4 B4 Direct : B2, J1 / External : S2 1000
27PV2019 Frontal operation 200 2 B4 Direct : B2, J1 / External : S2 1000
27PV5009 Frontal operation 100 (x2) 4 B4ds Direct : C1 / External : S4 1000
27PV2024 Frontal operation 250 2 B4 Direct : B2, J1 / External : S2 1000
27DC4021 Frontal operation 250 4 B4 Direct : B2, J1 / External : S2 1000
27PV3026 Frontal operation 275 3 B5 Direct : B2, J1 / External : S2 1500
27PV2032 Frontal operation 325 2 B5 Direct : B2, J1 / External : S2 1000
27PV3032 Frontal operation 325 3 B5 Direct : B2, J1 / External : S2 1500
27PV4032 Frontal operation 325 4 B5 Direct : B2, J1 / External : S2 1000
27PV8039 Frontal operation 350 8 B5ds Direct : C1 / External : S4 1500
27PV2039 Frontal operation 400 2 B5 Direct : B2, J1 / External : S2 1000
27PV3039 Frontal operation 400 3 B5 Direct : B2, J1 / External : S2 1500
27DC4041 Frontal operation 400 4 B5 Direct : B2, J1 / External : S2 1000
27PV4039 Frontal operation 400 4 B5 Direct : B2, J1 / External : S2 1000
27PV5024 Frontal operation 250 (x2) 4 B4ds Direct : C1 / External : S4 1000
27PV6026 Frontal operation 275 (x2) 6 B5ds Direct : C1 / External : S4 1500
27PV4060 Frontal operation 600 4 B6 Direct : C2 / External : S4 1000
27PV8060 Frontal operation 600 8 B6ds Direct : C2 / External : V0 1000
27PV6032 Frontal operation 325 (x2) 6 B5ds Direct : C1 / External : S4 1500
27PV6039 Frontal operation 350 (x2) 6 B5ds Direct : C1 / External : S4 1500
27DC4081 Frontal operation 800 4 B7 Direct : C2 / External : S4 1000
27DC8081 Frontal operation 800 8 B7ds Direct : C2 / External : V0 1000
27DC8101 Frontal operation 1000 8 B7ds Direct : C2 / External : V0 1000
27DC4121 Frontal operation 1200 4 B7 Direct : C2 / External : S4 1000
27DC4201 Frontal operation 2000 (x2) 8 B7 Direct : C2 / External : S4 1000

Advantages

Optimise your investment

- Thanks to a reduced number of bridging bars, you can limit your costs and save mounting time.
- A 2 pole SIRCO PV will reduce heating and can be integrated in a smaller enclosure.

High quality materials

SIRCO PV is an extremely robust device in a glass fibre reinforced polyester frame. This material provides:
- high mechanical strength,
- stability to temperature variations (RTI of 130°C),
- high dielectric strength (high CTI / tested as per standard ASTM D 2303).

Take advantage of an innovative design

The SIRCO PV can be directly connected to up to four independent PV panel strings.
The global solution cost is therefore reduced in comparison with the use of four distinct switches.

Reliability and performance

Our range of SIRCO PV load break switches is compliant to standards UL98B and IEC 60947-3. SIRCO PV have been tested to critical currents and at a 10 kA short-circuit during 50 ms without specific protection.

Applications

  • Energy - Switching for PV installations

Resources & Documentation

Assistance

331F85EE-06C9-4809-9910-162B465D771A Created with sketchtool.

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

F3AF315C-0799-42F2-AF18-B1B77756CAE4 Created with sketchtool.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!