Strong Points
Function
INOSYS is a range of manual load break switches. They can be controlled manually by using the handle to disconnect all or part of the electrical installation. They ensure on-load opening / closing and safe disconnection of any direct current low voltage electrical circuit up to 2000 VDC. They can also be used for emergency power switching applications. They are the first switches on the market capable of handling 2000 VDC.
Conformity to standards
IEC 60947-3
DC-21B & DC-PV2
CCC
References
INOSYS DC is available in X versions
Advantages
High performance power switching in a compact frame
- INOSYS load break switches incorporate patented technology that provides a breaking capacity of 750 VDC per pole, providing 1500 VDC in just 2 poles, and significantly limiting power dissipation. All within an exceptionally compact device.
- Also available in 2000 VDC in 3 or 4 pole configuration. The upgrade from 1500 VDC to 2000 VDC allows the switches to handle higher voltage applications and to deliver more power. The INOSYS range meets or exceeds industry standards and certifications, ensuring compliance with electrical safety regulations and guidelines.
Safe and reliable operation
- Direct position indication and visible contacts with arc containment.
- The opening and closing of the switch is fully independent from the speed of operation, ensuring safe operation under all conditions.
- High temperature withstand: no derating up to 55 °C, functional from -40 to +70 °C.
Designed for harsh environments
- Vibration testing (from 13.2 to 100 Hz at 0.7 g).
- Shock testing (15 g during three cycles).
- Humid temperature testing (2 cycles, 55°C with 95% humidity level).
- Salt mist testing (3 cycles with humidity storage, 40°C, 93% humidity after each cycle).
Easy to install
- Wiring: as the switch is non-polarised, all types of wiring and connections are possible.
- Easy access to integrate auxiliary contacts (located within the switch footprint) - no tools required.
- Mechanism can be centred or left-aligned during production in order to accommodate installation requirements.
Modular solution for flexible configuration
- Single or dual polarity switching
- The same switch can be used for installation with either grounded or floating networks by selecting the appropriate wiring configuration
Applications
- Energy - Switching for PV installations
- Energy - Switching for Li-Ion batteries
- Infrastructure & Transport - Power for EV charging