Function

SIRCO AC units are manual or motorised multi-pole load break switches.
They make and break under load conditions and provide safety isolation.
SIRCO AC devices are designed for extreme applications up to 690 VAC - AC 23.

Conformity to standards

IEC 60947-3

References

SIRCO AC is available in X versions

Item Type Rated current [A] Number of poles Frame size Control operator Rated voltage Select
26AC3020 Front operation 200 3 B4a Direct : B2, J1 / External : S2 690 VAC
26AC4020 Front operation 200 4 B4a Direct : B2, J1 / External : S2 690 VAC
26AC3025 Front operation 250 3 B4a Direct : B2, J1 / External : S2 690 VAC
26AC4025 Front operation 250 4 B4a Direct : B2, J1 / External : S2 690 VAC
26AC3031 Front operation 315 3 B4b Direct : B2, J1 / External : S2 690 VAC
26AC4031 Front operation 315 4 B4b Direct : B2, J1 / External : S2 690 VAC
26AC3040 Front operation 400 3 B5 Direct : B2, J1 / External : S2 690 VAC
26AC4040 Front operation 400 4 B5 Direct : B2, J1 / External : S2 690 VAC
26AC3050 Front operation 500 3 B5 Direct : B2, J1 / External : S2 690 VAC
26AC4050 Front operation 500 4 B5 Direct : B2, J1 / External : S2 690 VAC
26AC3063 Front operation 630 3 B6 Direct : C2 / External : S4 690 VAC
26AC3064 Front operation 630 3 B6 Direct : C2 / External : S4 690 VAC
26AC4063 Front operation 630 4 B6 Direct : C2 / External : S4 690 VAC
26AC4064 Front operation 630 4 B6 Direct : C2 / External : S4 690 VAC
26AC3080 Front operation 800 3 B6 Direct : C2 / External : S4 690 VAC
26AC4080 Front operation 800 4 B6 Direct : C2 / External : S4 690 VAC
26AC3100 Front operation 1000 3 B6 Direct : C2 / External : S4 690 VAC
26AC4100 Front operation 1000 4 B6 Direct : C2 / External : S4 690 VAC
26AC3120 Front operation 1250 3 B6 Direct : C2 / External : S4 690 VAC
26AC3121 Front operation 1250 3 B7 Direct : C2 / External : S4 690 VAC
26AC4120 Front operation 1250 4 B6 Direct : C2 / External : S4 690 VAC
26AC4121 Front operation 1250 4 B7 Direct : C2 / External : S4 690 VAC
26AC3160 Front operation 1600 3 B7 Direct : C2 / External : S4 690 VAC
26AC4160 Front operation 1600 4 B7 Direct : C2 / External : S4 690 VAC
26AC3200 Front operation 2000 3 B8 Direct : S5 / External : S5 690 VAC
26AC4200 Front operation 2000 4 B8 Direct : S5 / External : S5 690 VAC

Advantages

Reliability and performance

The double-breaking-per-pole design, achieved through its sliding bar contact system, is a proven design that offers very high durability and short-circuit withstand. Quick opening and rapid closure combined with cut-off chambers on SIRCO AC units delivers high breaking performance.

Safety of property and personnel

The position indicator is located directly on the sliding bar contact mechanism, ensuring it can be seen in all circumstances.
The use of glass fibre reinforced polyester gives the SIRCO AC high mechanical and thermal resistance.

Simplicity

A common range of accessories to meet all types of applications:
- Simple mounting.
- Simplified stock management and reduced storage costs.

Easy to install

Terminal design allows the connection of all types of conductors (cables, copper bars):
- Sufficient distance between terminals to facilitate connections.
- Connection up to 6 x 185 mm².
- Connection accessories for both flat and edgewise connections.

Applications

  • Energy - Energy storage for grid services
  • Energy - Switching for PV installations
  • Industry - Power availability for industrial process
  • Building - Energy storage behind the meter

Documentation

  • PDF
    SIRCO - Interrupteurs-sectionneurs pour la distribution d'énergie
    Select
  • PDF
    Interrupteurs-sectionneurs
    Select
  • PDF
    Load break switches
    Select
  • PDF
    SIRCO - Load break switches for power distribution
    Select
  • PDF
    SIRCO AC 3&4p 125A to 2500A_PEP
    Select
  • SIRCO AC 3X200A 1000VAC CAD 26A13020
  • SIRCO AC 3X400A 1000VAC CAD 26A13040
  • SIRCO AC 4X200A 1000VAC CAD 26A14020
  • SIRCO AC 4X400A 1000VAC CAD 26A14040
  • SIRCO AC CD 3X400A F CAD 26AC3039
  • SIRCO AC CD 4X400A F CAD 26AC4039
  • SIRCO AC 3X200A F 690Vac CAD 26AC3020
  • SIRCO AC 3X250A F 690Vac CAD 26AC3025
  • SIRCO AC 3X315A F 690Vac CAD 26AC3031
  • SIRCO AC 3X400A F 690Vac CAD 26AC3040
  • SIRCO AC 3X500A F 690Vac CAD 26AC3050
  • SIRCO AC 3X630A F 690Vac CAD 26AC3063
  • SIRCO AC 3X630A F 690Vac CAD 26AC3064
  • SIRCO AC 3X800A F 690Vac CAD 26AC3080
  • SIRCO AC CD 3X1250A F 690Vac CAD 26AC3120

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!