Strong Points
Function
SIRCO M are manually operated modular multipolar load break switches.
They make and break under load conditions and provide safety isolation for any low voltage circuit, particularly for machine control circuits.
Through the use of accessories, SIRCO M can be transformed into multipolar load break switches or 3/4 pole changeover switches. SIRCO M changeover switches provide on load changeover switching between two sources or two low voltage power circuits, as well as their safety isolation.
Conformity to standards
IEC 60947-3
UL 508, UL98
GB/T 14048.3
References
SIRCO M is available in 20 versions
Advantages
Total integration
The SIRCO M fully integrate isolation, breaking and switching functions.
Within a single product, SIRCO M offer front, right side or left side operation.
Their highly functional design enables the product to be easily transformed from a load break switch to a changeover switch, offering a highly innovative modular solution for numerous applications.
A wide range of accessories
A single standard module, which can be complemented with a choice of accessories, offers a range of advantages:
- Simplicity when choosing the device.
- Flexibility to adapt to the most varied applications.
- Reduced stock management and storage costs.
Upgradeability
Its wide range of accessories means that the SIRCO M can be upgraded even after commissioning, enabling future requirements to be met.
Compliance with major certifications and approvals
The SIRCO M range has been designed, tested and qualified according to the criteria defined by international standards IEC 60947-3, UL508 and UL98
This process guarantees a high quality product fully adapted to today’s operating requirements.
Applications
- Data centre - Disponibilité des serveurs
- Data centre - Disponibilité du refroidissement de précision
- Data centre - Alimentation des busways et tap-off
- Industry - Power availability for industrial process
- Industry - Protection for drives and motors
- Building - Power availability for IT infrastructure
Environmental data
- Tested beyond market standards to maximise product lifetime - even in severe operating environments
RoHS compliant
PEP ecopassport® available
"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program."
Ivan STEYERT - SOCOMEC Group CEO