Function

SOCOMEC High-speed fuses (UR) protect power semiconductors and DC circuits.

Conformity to standards

IEC 60269-1
NF EN 60269-1
IEC 60269-4
NF EN 60269-4
DIN EN 60269-4

References

High-speed fuses (uR) NFC is available in 30 versions

Advantages

High-performance

- Extremely high breaking up to 300 kA.
- Very strong limitation of short-circuit currents (and therefore very sharp decrease in thermal and mechanical stress).
- Good resistance to cyclic loading.

Increased reliability

- Absolute protection over time guaranteed by the simplicity of manufacture and function (Joule effect).
- No degradation of fuse characteristics over time.

Improved safety

The energy released whilst eliminating the fault (fuse blowing) is contained within the cartridge (no degassing).

Fuse blown indicator

An auxiliary contact can be adapted to signal that a fuse has operated.

Documentation

  • PDF
    Protection fusible
    Select
  • PDF
    Fusibles ultra-rapides (uR) - Courbes gR et aR
    Select
  • PDF
    High-speed fuses (uR) - gR and aR curves from 5 to 2000 A