Function

Industrial fuses protect installations and people from overcurrents for any low voltage electrical circuit.

Conformity to standards

IEC 60269-1
IEC 60269-2

References

NFC type aM cylindrical fuses is available in X versions

Item Rated current [A] Rated voltage Fuse size Type Fuse melting indicator Select
60130007 0,16 500 VAC 10x38 aM without striker
60130000 0,5 500 VAC 10x38 aM without striker
60130005 25 500 VAC 10x38 aM without striker
60130001 1 500 VAC 10x38 aM without striker
60130002 2 500 VAC 10x38 aM without striker
60530002 2 500 VAC 14x51 aM with striker
60130012 12 500 VAC 10x38 aM without striker
60130004 4 500 VAC 10x38 aM without striker
60530004 4 500 VAC 14x51 aM with striker
60530006 6 500 VAC 14x51 aM with striker
60130008 8 500 VAC 10x38 aM without striker
60530008 8 500 VAC 14x51 aM with striker
60130010 10 500 VAC 10x38 aM without striker
60530010 10 500 VAC 14x51 aM with striker
60630004 4 690 VAC 22x58 aM with striker
60530012 12 500 VAC 14x51 aM with striker
60630006 6 690 VAC 22x58 aM with striker
60630008 8 690 VAC 22x58 aM with striker
60630010 10 690 VAC 22x58 aM with striker
60630012 12 690 VAC 22x58 aM with striker
60130016 16 500 VAC 10x38 aM without striker
60530016 16 500 VAC 14x51 aM with striker
60630020 20 690 VAC 22x58 aM with striker
60230016 16 690 VAC 14x51 aM without striker
60630016 16 690 VAC 22x58 aM with striker
60130020 20 400 VAC 10x38 aM without striker
60530020 20 500 VAC 14x51 aM with striker
60130025 25 400 VAC 10x38 aM without striker
60530025 25 500 VAC 14x51 aM with striker
60230025 25 690 VAC 14x51 aM without striker
60630025 25 690 VAC 22x58 aM with striker
60530032 32 500 VAC 14x51 aM with striker
60230032 32 500 VAC 14x51 aM without striker
60630032 32 690 VAC 22x58 aM with striker
60530040 40 500 VAC 14x51 aM with striker
60230040 40 500 VAC 14x51 aM without striker
60630040 40 690 VAC 22x58 aM with striker
60330040 40 690 VAC 22x58 aM without striker
60530050 50 400 VAC 14x51 aM with striker
60230050 50 400 VAC 14x51 aM without striker
60630050 50 690 VAC 22x58 aM with striker
60330050 50 690 VAC 22x58 aM without striker
60630063 63 690 VAC 22x58 aM with striker
60330063 63 690 VAC 22x58 aM without striker
60630080 80 500 VAC 22x58 aM with striker
60330080 80 500 VAC 22x58 aM without striker
60630100 100 400 VAC 22x58 aM with striker
60330100 100 500 VAC 22x58 aM without striker
60630125 125 400 VAC 22x58 aM with striker
60330125 125 400 VAC 22x58 aM without striker

Advantages

High-performance

- High breaking capacity rated 120 kA at 400/500 V, 80 kA at 690 V.
- High short-circuit limitation capacity.
- Simple and reliable discrimination.

Increased reliability

- Absolute protection over time guaranteed by the simplicity of manufacture and function (Joule effect).
- No degradation of fuse characteristics over time.

Improved safety

The energy released whilst eliminating the fault (fuse blowing) is contained within the cartridge (no degassing).

Resources & Documentation

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!