Function

Conducting piece to fit the neutral pole of cylindrical fused disconnecting switches.

References

NFC neutral channel is available in 3 versions

Item Rated current [A] Rated voltage Fuse melting indicator Type Select
60190000 32 415 VAC without striker 10x38
60290000 50 415 VAC without striker 14x51
60390000 125 415 VAC without striker 22x58

Documentation

  • PDF
    Fusibles industriels - Courbes gG et aM
    Select
  • PDF
    Industrial fuses - NFC-DIN industrial fuselinks gG and aM curves