Strong Points

Function

Distributors provide an easy connection to conductors. They are mounted downstream of a load break switch, changeover switch, a fuse switch or any protection device on the market.

Conformity to standards

IEC 61439-1
IEC 60947-7-1
UL 1953
UL 1059

References

Single-pole distribution blocks is available in X versions

Item Rated current Number of poles Number of conductors Select
54111011 125 1 10
54111013 125..115 1 11
54111012 125..115 1 8
54111016 160 1 13
54111017 175 1 11
54111025 250..255 1 12
54110124 250 1 14
54111040 400 1 12

Advantages

Extensive range

This extensive range has the right distribution system for every need.

IEC and UL range

Our range of single-pole distribution blocks conforms to IEC and UL standards.

Easy integration

The compact size of the single-pole and multi-pole distributors for direct or plug connection ensures easy integration into the equipment.

Resources & Documentation

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Help Support

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!