Strong Points

Function

Insulating busbar supports are for mounting busbars on a board.

Conformity to standards

IEC 61439-1
IEC 60865-1

References

SB 7500 busbar support is available in X versions

Item Section Number of poles Rated voltage Busbar distance Select
50275310 50x5 3 1000 VAC 75
50275410 50x5 4 1000 VAC 75

Advantages

Space-saving

Flat mounted multipolar busbar supports are suitable for switchboard applications where space and footprint are paramount.

Resources & Documentation

Assistance

331F85EE-06C9-4809-9910-162B465D771A Created with sketchtool.

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

F3AF315C-0799-42F2-AF18-B1B77756CAE4 Created with sketchtool.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!