Function

Insulating busbar supports to mount copper or aluminium busbars, tested to hold them securely during a short circuit.

Conformity to standards

IEC 61439-1
IEC 60865-1

References

SB 44 busbar support is available in X versions

Item Section Number of poles Rated voltage Busbar distance Select
50280410 15x3..32x6 4 690 VAC 150..1000
50260450 20..32 4 1000 VAC

Advantages

Insulating materials

Our range of busbar supports is made using thermoplastic. This very resistant material (reinforced fibreglass) is insulating so there are no risks in terms of clearance and creepage distances.

Durability

Most bar supports have an M8 screw connection which provides outstanding robustness to the entire busbar structure.

Adaptability

The distance between the bar support attachment points is compatible with all commercially available enclosures.

Resources & Documentation

Assistance

331F85EE-06C9-4809-9910-162B465D771A Created with sketchtool.

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

F3AF315C-0799-42F2-AF18-B1B77756CAE4 Created with sketchtool.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!