Function

Delphys XL is a highly compact UPS with best in class efficiency offering inherent redundancy and allowing by design, fast & safe maintenance operation.
A fully resilient UPS architecture eliminating traditional single points of failure.

Conformity to standards

EN/IEC 62040-1
EN/IEC 62040-2
EN/IEC 62040-3
EN/IEC 62040-4

Advantages

Flexible integration with an optimised footprint

- High power UPS packed into a compact and optimised design.
- Highly flexible connection to your electrical environment.
- Easy and fast deployment of the entire UPS system.
- Up to 70% space saving when combined with lithium-ion batteries.
- Advanced on-site testing features to certify commissioning.

Unmatched resiliency to maximise availability

- UPS architecture eliminates single point of failure related to traditional monolithic UPS.
- Fault tolerant concept provides double conversion mode redundancy up to 80% of the rated power.
- Self-sufficient power bricks with advanced selective disconnection.
- Based on our field proven high power XL platform.
- Limited number of power converters - each designed to eliminate potential fault propagation for best MTBF.
- Powerful and robust static bypass.

Best in class energy management & savings

- 99,1% efficiency with our Smart Conversion Mode.
- 97,1% VFI mode as standard.
- ENERGY SAVER for higher system efficiency under low load conditions (bricks in hot stand-by).
- Multiple advanced operating and testing mode to minimise TCO.
- Ready for grid support functionalities.

Critical chain interoperability

- Designed to fit any data centre power distribution architecture.
- Advanced functionalities to ensure Genset stability upon restart or significant variation in loads.
- Designed to coordinate perfectly with our downstream connected STS.
- Supports even the most challenging load variation.

Easy and safe maintenance supporting low MTTR

- Reduced MTTR supported by cold-extractible power bricks.
- No cabling operation required to slide-out a power brick.
- Front access to all components.
- Safe servicing thanks to “hands outside” maintenance.
- Maintenance station with embedded operating power brick as a spare.
- Option to test the UPS and batteries without load when carrying out maintenance activities.

Technical data

UPS power rating (35 °C)1 000 kVA/kW1 200 kVA/kW
Efficiency in Double Conversion ModeUp to 97.1% - certified by third party (TÜV)
Efficiency in Smart Conversion ModeUp to 99.1% - certified by third party (TÜV)
Parallel capabilityUp to 4 units

UPS power rating (35 °C)1 000 kVA/kW1 200 kVA/kW
Nominal input voltage380 / 400 / 415V - 3Ph or 3Ph+N
Input voltage tolerance200 to 480V
Input connectionCommon or separated / top or bottom
Frequency range50/60Hz ± 10%
Input power factor / THDi> 0.99 / < 1,5% @ full load
Power walk-in on GensetLinear ramp - from 1A/sec to 1000A/sec

UPS power rating (35 °C)1 000 kVA/kW1 200 kVA/kW
Nominal output voltage380 / 400 / 415V - 3Ph or 3Ph+N
Frequency range50/60Hz ± 0.01% (free running)
Voltage regulation± 1% steady state
Output voltage distortion (THDv)< 1%
Output voltage performance (load variation 0 - 100%)Complies with IEC 62040-3 Class 1 (VFI-SS-111)
Inverter overload capability110% 1h / 125% 10 min / 144% 1 min110% 1h / 125% 10 min / 150% 1 min
Bypass overload capability110% continuous / 125% 10 min / 150% 1 min
Inverter short circuit capabilityUp to 3230AUp to 4090A
Bypass short circuit selectivityFuseless architecture (Icw 65kA)

UPS power rating (35 °C)1 000 kVA/kW1 200 kVA/kW
Battery type - 2 wires (+/-)VRLA / Lithium-ion
Battery voltage rangeUp to 705V
Battery connection capabilityUp to 10 strings (w/o extra cabinet)
Lithium-ion communicationModbus TCP / dry contact

UPS power rating (35 °C)1 000 kVA/kW1 200 kVA/kW
Operating temperature0 - 40° C
Humidity0 - 95% without condensation
Air flowFrom front to top
Maximum altitude without derating1000m (3,300 ft)
Standard protection ratingIP20 / IP21 (optional)
Seismic ratingZone 2 / Zone 4 (optional)
Frame colourRAL 7016

UPS power rating (35 °C)1 000 kVA/kW1 200 kVA/kW
SafetyIEC/EN 62040-1
EMCIEC/EN 62040-2
PerformanceIEC/EN 62040-3
EnvironmentalIEC/EN 62040-4

UPS power rating (35 °C)1 000 kVA/kW1 200 kVA/kW
UPS dimensions (W x D x H)2625 x 1000 x 2005 mm3003 x 1000 x 2005 mm
Weight2600 kg3200 kg
ClearanceNo rear or lateral clearance for installation and maintenance

Associated services

Power brick as a spare

Ready-to-use spare power brick for DELPHYS XL UP

Predictive maintenance

of consumables on DELPHYS XL

System

Electrical options

- Input, output and maintenance bypass switches.
- PEN kit for TN-C grounding system.
- Reinforced battery charger.
- Battery protection tripping kit.
- SMART CONVERSION mode.
- BCR (Battery Capacity Re-injection).
- ACS synchronisation system.
- Cold start.
- Maintenance Station with spare power conversion brick.
- Advanced Genset Management.

Communication

Standard communication features

- User-friendly 7” touch-screen multilingual colour graphic display.
- USB port to download UPS reports and log files.
- Ethernet port for service purposes.

Communication options

- Dry-contact interface (configurable voltage-free contacts).
- MODBUS RTU RS485 or TCP.
- BACnet/IP interface.
- NET VISION: professional WEB/SNMP Ethernet interface for secure UPS monitoring and remote automatic shutdown.
- NET VISION EMD: Environment Temperature and Humidity sensor with 2 inputs.
- Remote View Pro supervision software.
- Remote touch-screen panel.

Environmental data

Sustainable advantages - Up to 82.16% recyclability potential
- Up to 99.1% efficiency and 350 MWh annual savings with Smart Conversion mode
- Built to last 20 years
- Low-carbon services to reduce on-site interventions
Sustainable compliance REACH compliant - declaration available upon request
RoHS compliant
PEP ecopassport® available
eco design Socomec
Designing with responsibility means delivering long-term value

"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program." 

Ivan STEYERT - SOCOMEC Group CEO

Socomec services

Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.

Commissioning

Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.

Learn more

Platinum Warranty

Platinum Warranty improves standard factory coverage: contractual response times, priority hotline access and optional preventive maintenance.

Learn more

Maintenance

Benefit from Socomec experts available on-site and remotely to guarantee the performance of your equipment and optimize its life cycle.

Learn more

Power brick as a spare

In the event of a breakdown or during maintenance, a spare power brick already present at your site ensures business continuity.

Learn more

Training

Strengthen your skills with Socomec-certified training and gain autonomy, performance and confidence.

Learn more

SoLink remote monitoring

Reduce your contingencies with 24/7 monitoring of your critical equipment by Socomec experts.

Learn more

SoLive remote monitoring

Keep control of your Socomec equipment with a free real-time monitoring mobile app.

Learn more

Remote troubleshooting

Our experts troubleshoot your UPS remotely via reliable, secure diagnostics.

Learn more

Documentation

  • PDF
    Optional service for maintenance contract Predictive maintenance of consumables on DELPHYS XL and MODULYS XL
    Select
  • PDF
    Smart conversion mode - Brochure
    Select
  • PDF
    Service optionnel pour contract de maintenance Maintenance prédictive des consommables pour DELPHYS XL et MODULYS XL
    Select
  • PDF
    Maintenance contracts for Uninterruptible Power Supply
    Select
  • PDF
    DELPHYS XL High Power UPS 1000 and 1200 kVA_kW
    Select
  • PDF
    Customer training certified manufacturer's training programme for UPS and STS
    Select
  • PDF
    Services nativement inclus dans les contrats de maintenance - Diagnostic et dépannage à distance
    Select
  • PDF
    DELPHYS XL ASI forte puissance
    Select
  • PDF
    Optional services for maintenance contract - power brick as a spare for DELPHYS XL UPS
    Select
  • PDF
    Services natively included for maintenance contract - Remote diagnosis and troubleshooting
    Select
  • PDF
    Formation client - Programme de formation constructeur certifié pour ASI et STS
    Select
  • PDF
    Delphys XL
    Select
  • PDF
    DELPHYS XL
    Select
  • PDF
    DELPHYS XL
    Select
  • Delphys XL-1200 - Tender Specifications

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!