Function

Compact and practical pluggable power protection integrating a larger number of sockets adapted to computer and IT peripherals in small office and home office environments, facilitating connection and tidier cabling.

Conformity to standards

IEC/EN 62040-1, IEC/EN 62040-2
AS 62040.1.1, AS 62040.1.2, AS 62040.2
CE
RCM (E2376)

Advantages

An innovative solution and superior design

- Modern design suitable for positioning over/under the desk or floor installations.
- Complementary USB port on the top for recharging mobile devices (e.g. phones, MP3, etc.).

Adapted protection to meet all your needs

6 output sockets (French or German standards) for easy distribution directly to your applications:
- 4 sockets protected against power cuts and overvoltages, aimed at your most sensitive applications (professional desk top systems, workstation and monitors). The back-up time (up to 30 minutes) enables standard PC tasks and configuration to be saved.
- 2 sockets protected against overvoltage alone for use with less critical applications and high absorption consumers (e.g. laser printers).

Easy to use

- Operating mode indicated by means of the smart LED indicator lights.
- Easy battery maintenance and replacement.
- Integrated mains input cable on the side, allowing all six sockets to be used.

Applications

  • Building - Power availability for IT infrastructure

Technical data

Sn 600VA 800VA
Pn 360W 480W
Power (surge) 1200VA
Input / output 1/1

 

Input
Model 600VA 800VA
Rated voltage 230V
Voltage tolerance 180÷270V
Frequency 50/60Hz with automatic selection
Mains connection Cable with plug

 

Output
Model 600VA 800VA
Rated voltage 230V ±10%
Rated frequency 50/60Hz ±1%
Wave form Step wave
Protection Overload, significant discharge and short circuit
Sockets 4 sockets for UPS and surge protection, 2 sockets for surge protection
Socket standard British, French or German/Italian

 

Batteries
Model 600VA 800VA
Type Sealed lead-acid maintenance free - expected life 3/5 years
Back-up time (min)(1) 15 20

 

Communication
Model 600VA 800VA
Interfaces USB
Local communication software Local View

 

UPS Cabinet
Model 600VA 800VA
Dimensions W x D x H (mm) 220 x 220 x 123
Weight (kg) 3.6 4.1
Colour Black White

 

Standards
Model 600VA 800VA
Safety IEC/EN 62040-1, AS 62040.1.1, AS 62040.1.2
EMC IEC/EN 62040-2, AS 62040.2
Product declaration CE, RCM (E2376)

 (1) PC + 17” LCD monitor.

 

Image
UPS Selector
The UPS Selector is the ideal interface to choose the UPS best suited to your specific applications, from 600VA to 120kVA.

Socomec services

Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.

Commissioning

Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.

Learn more

Maintenance

Benefit from Socomec experts available on-site and remotely to guarantee the performance of your equipment and optimize its life cycle.

Learn more

Documentation

  • PDF
    NETYS PL User-friendly multi-socket protection 600 and 800 VA
    Select
  • PDF
    NETYS PL Protection multiprise, pratique
    Select
  • ELITE UPS_ a mark of efficiency
  • NeTYS PL 600VA B PLUG USB BLAK CAD NPL-0600-B
  • NeTYS PL 600VA F PLUG USB BLAK CAD NPL-0600-F
  • NeTYS PL 800VA B PLUG USB WHIT CAD NPL-0800-B
  • NeTYS PL 800VA D PLUG USB WHIT CAD NPL-0800-D
  • NeTYS PL 800VA F PLUG USB WHIT CAD NPL-0800-F
  • NeTYS PL 600VA D PLUG USB BLAK CAD NPL-0600-D

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!