Strong Points

Function

Protection for small office, personal or point-of-sale applications.

Conformity to standards

IEC/EN 62040-1, IEC/EN 62040-2
AS 62040.1.1, AS 62040.1.2, AS 62040.2
CE
RCM (E2376)

Advantages

Ideal and cost-effective protection for SOHO or POS applications

- Adapted to protect IT applications in home, office and retail environments.
- A complete range of six models to adapt the power to the equipment’s consumption or to required back-up time

Easy to use

Control panel with graphical icons LCD/LEDs allowing the operating mode to be easily monitored.

A solution for network power cuts and voltage fluctuations

The integrated AVR function (Automatic Voltage Regulation) stabilizes the output voltage and avoids the switching to Battery Mode operation, therefore saving the battery to support critical power cut events.

Simplified connection

Several IEC 320 sockets (IT standard) simplify the connectivity to computer and IT peripherals.

Protection for your data line

Integrated NTP protection for LAN/ADSL connection against the risk of data line overvoltage.

Applications

  • Go to Created with sketchtool. Building - Power availability for IT infrastructure

Technical data

Model NPE-B600 NPE-0650 NPE-0850 NPE-1000-LCD NPE-1500-LCD NPE-2000-LCD
Sn 600VA 650VA 850VA 1000VA 1500VA 2000VA
Pn 360W 360W 480W 600W 900W 1200W
Input/output 1/1

 

Input
Model NPE-B600 NPE-0650 NPE-0850 NPE-1000-LCD NPE-1500-LCD NPE-2000-LCD
Rated voltage 230V
Voltage tolerance 170V - 280V
Rated frequency 50/60Hz with automatic selection
Mains connection IEC 320 socket

 

Output
Model NPE-B600 NPE-0650 NPE-0850 NPE-1000-LCD NPE-1500-LCD NPE-2000-LCD
Automatic Voltage Regulation (AVR)
Rated voltage 230V ±10%
Rated frequency 50/60Hz ±1%
Wave form Step wave
Protection Overload, significant discharge and short circuit
Connections 4 x IEC 320 (C13)(1) 6 x IEC 320 (C13)(1)

 

Batteries
Model NPE-B600 NPE-0650 NPE-0850 NPE-1000-LCD NPE-1500-LCD NPE-2000-LCD
Type Sealed lead-acid maintenance free - expected life 3/5 years
Back-up time (min)(2) 15 15 20 45 55 60

 

Communication
Model NPE-B600 NPE-0650 NPE-0850 NPE-1000-LCD NPE-1500-LCD NPE-2000-LCD
Interface - USB
Local communication software - Local View
Telephone protection - NTP data line suppressor

 

UPS cabinet
Model NPE-B600 NPE-0650 NPE-0850 NPE-1000-LCD NPE-1500-LCD NPE-2000-LCD
Dimensions W x D x H (mm) 100 x 300 x 145 145 x 345 x 165 145 x 390 x 205
Weight (kg) 5.0 5.2 6.0 9.7 11.2 12

 

Standards
Model NPE-B600 NPE-0650 NPE-0850 NPE-1000-LCD NPE-1500-LCD NPE-2000-LCD
Safety IEC/EN 62040-1, AS 62040.1.1, AS 62040.1.2
EMC IEC/EN 62040-2, AS 62040.2
Product declaration CE, RCM (E2376)

 

(1) Australian standard sockets on Netys PE models specific for Australia.
(2) PC + 17” LCD monitor.

 

Resources & Documentation

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Help Support

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!