Strong Points
Function
The Delphys Green Power range is a monolithic UPS solution designed to meet performance and service continuity requirements.
Scalable up to 4MW, the Delphys GP covers a wide range of power which has proven itself to the most demanding customers in different types of high criticality applications.
Conformity to standards
IEC/EN 62040-1
AS 62040.1.1
AS 62040.1.2
IEC/EN 62040-2
AS 62040.2
IEC/EN 62040-3
AS 62040.3
CE, RCM (E2376)
Advantages
Energy saving: high efficiency without compromise
- Offers the highest efficiency in the market using VFI – Double Conversion Mode, the only UPS working-mode that assures total load protection against all mains quality problems.
- Ultra high efficiency output independently tested and verified by an international certification organization in a wide range of load and voltage operating condition.
- Ultra high efficiency in VFI mode is provided by an innovative topology (3-Level technology) that has been developed for all the Green Power 2.0 UPS ranges.
Full rated power: kW=kVA
- No power downgrading when supplying the latest generation of servers (leading or unity power factor).
- Real full power, according to IEC 62040: kW=kVA (unity power factor design) means 25% more active power available compared to legacy UPS.
- Suitable also for leading power factor loads down to 0.9 without apparent power derating.
Significant cost-saving (TCO)
- Maximum energy saving thanks to 96% efficiency in true double conversion mode: 50% saving on energy losses compared to legacy UPS gives significant savings in energy bill.
- Up to 99% efficiency with FAST ECOMODE.
- UPS "self-paying" with energy saving.
- Energy Saver mode for global efficiency improvement on parallel systems.
- kW=kVA means maximum power available with the same UPS rating: no overdesign cost and therefore less €/kW.
- Upstream infrastructure cost optimization (sources and distribution), thanks to high performance IGBT rectifier.
- Extended battery life and performance: long life battery and very wide input voltage and frequency acceptance, without battery use.
- EBS (Expert Battery System) charging management improves battery service life.
- BCR (Battery Capacity Re-injection) removes the constraints of using an additional load bank for the battery discharge test: it consists in re-injecting the energy stored in the batteries to other applications.
Applications
- Data center – Server availability
- Data center – Precision cooling availability
- Data center – Telecommunications infrastructure availability
Technical data
| Sn [kVA] | 160 | 200 | 250 | 300 | 400 | 500 | 600 | 800 | 1000 |
| Pn [kW] | 160 | 200 | 250 | 300 | 400 | 500 | 600 | 800 | 1000 |
| Input / output | 3/3 | ||||||||
| Parallel configuration | up to 4MW | ||||||||
| Input | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| Model | 160 | 200 | 250 | 300 | 400 | 500 | 600 | 800 | 1000 |
| Rated voltage | 400V 3ph | ||||||||
| Voltage tolerance | 200V to 480V(1) | ||||||||
| Rated frequency | 50/60Hz | ||||||||
| Frequency tolerance | ±10Hz | ||||||||
| Power factor/THDI | >0.99/<2.5%(3) | ||||||||
| Output | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| Model | 160 | 200 | 250 | 300 | 400 | 500 | 600 | 800 | 1000 |
| Power factor | 1 (according to IEC/EN 62040-3) | ||||||||
| Rated voltage | 3ph+N 400V | ||||||||
| Voltage tolerance static load | ±1% dynamic load in accordance with VFI-SS-111 | ||||||||
| Rated frequency | 50/60Hz | ||||||||
| Frequency tolerance | ±2% (configurable for GenSet compatibility) | ||||||||
| Total output voltage distortion - linear load | ThdU <1.5% | ||||||||
| Total output voltage distortion - non-linear load (lEC 62043-3) | ThdU <3% | ||||||||
| Short-circuit current(2) | up to 3.4 x In | ||||||||
| Bypass | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| Model | 160 | 200 | 250 | 300 | 400 | 500 | 600 | 800 | 1000 |
| Rated voltage | rated output voltage | ||||||||
| Voltage tolerance | ±15% (configurable with from 10% to 20%) | ||||||||
| Rated frequency | 50/60Hz | ||||||||
| Frequency tolerance | ±2% (configurable for GenSet compatibility) | ||||||||
| Efficiency | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| Model | 160 | 200 | 250 | 300 | 400 | 500 | 600 | 800 | 1000 |
| Online mode @ 40% of load | up to 96% | ||||||||
| Online mode @ 75% of load | up to 96% | ||||||||
| Online mode @ 100% of load | up to 96% | ||||||||
| Fast EcoMode | up to 99% | ||||||||
| Environment | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| Model | 160 | 200 | 250 | 300 | 400 | 500 | 600 | 800 | 1000 |
| Operating ambient temperature | from 0°C up to +40°C(1) (from 15°C to 25°C for maximum battery life) | ||||||||
| Relative humidity | 0% - 95% without condensation | ||||||||
| Maximum altitude | 1000m without derating (max. 3000m) | ||||||||
| Acoustic level at 1m (ISO 3746) | <65dBA | <67dBA | <70dBA | <72dBA | <74dBA | ||||
| UPS Cabinet | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| Model | 160 | 200 | 250 | 300 | 400 | 500 | 600 | 800 | 1000 |
| Dimensions W x D x H (mm) | 700 x 800 x 1930 | 1000 x 950 x 1930 | 1400 x 800 x 1930 | 1600 x 950 x 1930 | 2800 x 950 x 2060 | 3510 x 950 x 2060 | 3910 x 950 x 2060 | ||
| Weight (kg) | 470 | 490 | 850 | 900 | 1000 | 1500 | 2300 | 2800 | 3850 |
| Degree of protection | IP20 (other IP as option) | ||||||||
| Colours | cabinet: RAL 7012, door: silver grey | ||||||||
| Standards | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| Model | 160 | 200 | 250 | 300 | 400 | 500 | 600 | 800 | 1000 |
| Safety | IEC/EN 62040-1, AS 62040.1.1, AS 62040.1.2 | ||||||||
| EMC | IEC/EN 62040-2, AS 62040.2 | ||||||||
| Performance | IEC/EN 62040-3, AS 62040.3 | ||||||||
| Seismic compliance(4) | Uniform Building Code UBC-1997, EN 60068-3-3/1993 (seismic), EN 60068-2-6/2008 (sinusoidal), EN 60068-2-47/2005 (mounting) | ||||||||
| Product declaration | CE, RCM (E2376) | ||||||||
(1) Conditions apply.
(2) Worst condition (Auxiliary Mains not available).
(3) With input THDV <1%.
(4) 160, 200 and 500kVA/kW models.
System
Electrical options
- Seperated or common input mains.
- External maintenance bypass.
- Extended battery charger capability.
- Shared battery.
- Compatible with different battery technologies (e.g. Li-Ion, Ni-Cd…).
- Galvanic isolation transformer.
- Backfeed isolation device.
- ACS synchronisation system.
- BCR (Battery Capacity Re-injection).
- FAST ECOMODE.
Communication
Standard communication features
- User-friendly 7” touch-screen multilingual colour graphic display.
- 2 slots for communication options.
- USB port to download UPS report and log file.
- Ethernet port for service purpose.
Communication options
- Dry-contact interface (configurable voltagefree contacts).
- MODBUS RTU RS485 or MODBUS TCP.
- PROFIBUS / PROFINET gateway.
- BACnet/IP interface.
- NET VISION: professional WEB/SNMP Ethernet interface for secure UPS monitoring and remote automatic shutdown.
- REMOTE VIEW PRO supervision software.
- IoT gateway for Socomec cloud services and SoLive UPS mobile app.
- Remote touch-screen panel.
- Additional Com-slot extension.
Socomec services
Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.
Commissioning
Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.
Platinum Warranty
Platinum Warranty improves standard factory coverage: contractual response times, priority hotline access and optional preventive maintenance.
Maintenance
Benefit from Socomec experts available on-site and remotely to guarantee the performance of your equipment and optimize its life cycle.
Training
Strengthen your skills with Socomec-certified training and gain autonomy, performance and confidence.