Function

The NETYS PR is the ideal solution for protecting small servers and high performance CAD or graphic workstations

Conformity to standards

IEC/EN 62040-1, IEC/EN 62040-2
AS 62040.1.1, AS 62040.1.2, AS 62040.2
CE
RCM (E2376)

Advantages

Professional line interactive UPS

- Assures service continuity to critical applications.
- Designed for professional applications: the sinevawe inverter technology assures full compatibility with any kind of load and power supply.
- Minitower case to easily fit close to the IT load to be supplied and protected.

A solution for network power cuts and voltage fluctuations

The integrated AVR function (Automatic Voltage Regulation) stabilizes the output voltage and avoids the switching to Battery Mode operation, therefore saving the battery to support critical power cut events.

Easy to use

Control panel with graphical icons LCD allowing the operating mode to be easily monitored.

Simplified connection

Several IEC 320 sockets (IT standard) simplify the connectivity to computer and IT peripherals.

Protection for your data line

Integrated NTP protection for LAN/ADSL connection against the risk of data line overvoltage.

Applications

  • Building - Power availability for IT infrastructure

Technical data

Sn 1000VA 1500VA 2000VA
Pn 700W 1050W 1400W
Input / output 1/1

 

Input
Model 1000VA 1500VA 2000VA
Rated voltage 230V
Voltage tolerances 170V-280V
Rated frequency 50/60Hz with automatic selection
Mains connection IEC 320 socket

 

Output
Model 1000VA 1500VA 2000VA
Automatic Voltage Regulation (AVR)
Rated voltage 230V ±10%
Rated frequency 50/60Hz ±1%
Wave form Sine wave
Protection Overload, significant discharge and short circuit
Sockets 4 x IEC 320 (C13) 6 x IEC 320 (C13)

 

Batteries
Model 1000VA 1500VA 2000VA
Type Sealed lead-acid maintenance free - expected life 3/5 years
Back-up time (min)(1) 45 55 60

 

Communication
Model 1000VA 1500VA 2000VA
Interface USB
Local communication software Local View
Telephone protection NTP data line suppressor

 

UPS Cabinet
Model 1000VA 1500VA 2000VA
Dimensions W x D x H (mm) 145 x 345 x 165 145 x 390 x 205
Weight (kg) 9.2 12.3 13.2

 

Standards
Model 1000VA 1500VA 2000VA
Safety IEC/EN 62040-1, AS 62040.1.1, AS 62040.1.2
EMC IEC/EN 62040-2, AS 62040.2
Product declaration CE, RCM (E2376)

 

 (1) PC + 17” LCD monitor.

 

Socomec services

Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.

Commissioning

Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.

Learn more

Maintenance

Benefit from Socomec experts available on-site and remotely to guarantee the performance of your equipment and optimize its life cycle.

Learn more

Documentation

  • PDF
    NETYS PR Mini Tour Protection fiable et compacte
    Select
  • PDF
    NETYS PR Mini Tower Space saving reliable protection from 1000 to 2000 VA
    Select
  • ELITE UPS_ a mark of efficiency
  • NeTYS PR-MT 1000VA USB LCD CAD NPR-1000-MT
  • NeTYS PR-MT 1500VA USB LCD CAD NPR-1500-MT
  • NeTYS PR-MT 2000VA USB LCD CAD NPR-2000-MT

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!