Strong Points

Function

OFYS RT is a single-phase UPS range designed to protect professional IT infrastructures, ensuring cost competitive solutions.

Conformity to standards

IEC 62040-1
IEC 62040-2
IEC 62040-3

Advantages

Fast and easy installation

- No configuration needed on first startup.
- Compact footprint (2U/89 mm) for installation in rack cabinets.
- Space saving and flexible “tower-to-rack” conversion mode.
- Easy connections to the applications via IEC 320 sockets or terminals.

Easy to use

- Clear and uncluttered LCD interface with buzzers that immediately indicates the operating status of the UPS, even for less specialist users.
- The communication package provides connection via USB, with optional drycontact card and SNMP interfaces.

Reliable power protection

- Double conversion technology guarantees voltage and frequency stability whatever the mains condition.
- Wide tolerance of the input voltage limits the number of switchovers to battery mode, prolonging the battery life.
- In the event of a power failure, the service continuity is guaranteed by the inverter powered by rechargeable batteries.
- The automatic bypass takes over immediately in the event of overloads or faults, ensuring continuous power supply to the loads.

Applications

  • Go to Created with sketchtool. Building - Power availability for IT infrastructure

Technical data

Model U1000 U2000 U3000 U6000
Sn 1000 VA 2000 VA 3000 VA 6000 VA
Pn 900 W 1800 W 2700 W 6000 W
Input/output 1/1
Architecture on-line double conversion VFI with input PFC and automatic bypass

 

Input
Model U1000 U2000 U3000 U6000
Rated voltage 208/220/230/240 V
Voltage tolerance 180÷280 VAC (100% load);
120÷300 VAC (50% load)
176÷300 VAC ± 3% (100% load);
110÷300 VAC ± 3% (50% load)
Frequency 50/60 Hz with automatic selection
Mains connection IEC 320 (10 A) IEC 320 (16 A) terminals

 

Output
Model U1000 U2000 U3000 U6000
Rated voltage 208/220/230/240 V
Frequency 50/60 Hz ± 8 % (± 0.1% in battery mode)
Overload capability <105% continuously; <130% for 30 sec; <150% for 3 sec; >150% immediate off <110% for 10min; <130% for 1 min; >130% for 1 sec
Connections 6 x IEC 320 (10 A) 6 x IEC 320 (10 A)
1 x IEC 320 (16 A)
terminals

 

Communication
Model U1000 U2000 U3000 U6000
Interfaces RS232 - USB
Local communication software Local View

 

Environment
Model U1000 U2000 U3000 U6000
Operating ambient temperature from 0 °C to +40 °C (from 15 °C to 25 °C for optimal battery life)
Storage temperature from -15 °C to +50 °C (from 15 °C to 25 °C for optimal battery life)
Relative humidity 20-90% non-condensing 0 - 95% non-condensing
Noise level < 50 dB < 55 dB

 

UPS Cabinet
Model U1000 U2000 U3000 U6000
Dimensions W x D x H 438 x 310 x 89 mm 438 x 410 x 89 mm 438 x 630 x 89 mm 438 x 600 x 89 mm
Weight 10.8 kg 18.2 kg 29.3 kg 17 kg

 

EBM - External Battery Module
Model U1000 U2000 U3000 U6000
Module - OFYS-RT-B192V2U (1) OFYS-RT-B240V3U
Dimensions W x D x H - 438 x 688 x 89 mm 438 x 600 x 133 mm
Weight - 48 kg 63 kg

 

Standards
Model U1000 U2000 U3000 U6000
Safety EN 62040-1
EMC EN 62040-2
Performance EN 62040-3
Product certification CE; RCM (E2376)

(1) @80% of rated load.

System

System or product options

- Rail kit.
- Hot-swap manual bypass (MBP-1U-IEC).

Communication

Software features

- 1 slot for communication options.
- LOCAL VIEW software for local UPS monitoring and shutdown for Windows, Linux and MAC Osx.
- LCD interface for UPS monitoring.

Communication options

- Relay board card for UPS remote diagnostic.
- WEB/SNMP interface for UPS monitoring and management.

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Help Support

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!