Function

Compact tower UPS system saves space in the operating environment.

Conformity to standards

IEC 62040-1
IEC 62040-2
IEC 62040-3
RCM (E2376)

Advantages

Robust and easy to install

- Quick and simple installation: no configuration necessary on first startup.
- Easy connections via IEC 320 sockets or terminals.
- Wide input voltage tolerance limits the switchovers to battery mode prolonging the battery life.
- Wide operating ambient temperature up to 45°C.
- Single and three-phase input with automatic configuration (8-10 kVA).

High protection and availability

- True online double conversion technology (VFI) assures high availability and total load protection.
- Compatible with different applications, operating environments and generator sets.
- Automatic bypass supplies the loads in the event of overloads or faults.
- Manual bypass for periodic or emergency maintenance.
- Standard Over Voltage Control Device (OVCD) protects the UPS and the load from dangerous mains peak-voltages.

Certified product

- Safety compliance certified by TÜV.
- Performance tested and verified by third independent laboratory.

Wide battery configurability

- Modular battery extension flexibility enables limitless autonomy configuration.
- Hot-swap modular battery extension increases back-up times even after installation according to the load criticality to be supplied.
- Modular battery extension enables models with integrated powerful battery charger ensure constant and reliable operation using external high capacity batteries, provide power supply continuity during long outages and assure a fast recharging.

Applications

  • Building - Power availability for IT infrastructure

Technical data

Model ITY3-TW010B ITY3-TW020B ITY3-TW030B ITY3-TW060B ITY3-TW100B ITY3-TW108B ITY3-TW110B
Sn [kVA] 1000VA 2000VA 3000VA 6000VA 10000VA 8500VA 10000VA
Pn [kW] 1000W 2000W 3000W 6000W 10000W 8500W 10000W
Input /output 1/1 1/1 or 3/1

 

Input
Model ITY3-TW010B ITY3-TW020B ITY3-TW030B ITY3-TW060B ITY3-TW100B ITY3-TW108B ITY3-TW110B
Rated voltage 230V (1/1)
110÷300V; (160÷300V @100% load)
230V (1/1)
110÷276V; (160÷276V @100% load)
400V (3/1), 230V (1/1)
110÷276V; (160÷276V @100% load)
Rated frequency 40-70Hz (50/60Hz +/-5% Auto-Selectable)
Power factor >0,99

 

Output
Model ITY3-TW010B ITY3-TW020B ITY3-TW030B ITY3-TW060B ITY3-TW100B ITY3-TW108B ITY3-TW110B
Rated voltage 220/230/240V (±1%)
Rated frequency 50/60Hz (±0.1Hz in battery mode)
Overload up to 105% continuously; 125% x 3min; 150% x 30sec up to 105% continuously; 125% x 10min; 150% x 30sec
Crest factor 3:1
Connections 4 x IEC 320 (C13) 8 x IEC 320 (C13) 8 x IEC 320 (C13) + 1 (C19) terminals

 

Batteries
Model ITY3-TW010B ITY3-TW020B ITY3-TW030B ITY3-TW060B ITY3-TW100B ITY3-TW108B ITY3-TW110B
Type sealed lead-acid maintenance free - expected life 3/5 years
Voltage 36VDC 72VDC 192VDC
Back-up time(1)(2) (min) 12 16 9 11 7 9 7
Battery charger(3) 8A 12A

 

Communication
Model ITY3-TW010B ITY3-TW020B ITY3-TW030B ITY3-TW060B ITY3-TW100B ITY3-TW108B ITY3-TW110B
Interfaces RS232 - USB - Dry contact
Ethernet adapter NET VISION (TCP/IP & SNMP) optional card
Local communication software
Local View

 

Efficiency
Model ITY3-TW010B ITY3-TW020B ITY3-TW030B ITY3-TW060B ITY3-TW100B ITY3-TW108B ITY3-TW110B
Online mode up to 93% up to 95%

 

Environment
Model ITY3-TW010B ITY3-TW020B ITY3-TW030B ITY3-TW060B ITY3-TW100B ITY3-TW108B ITY3-TW110B
Ambient service temperature from 0°C to +40°C (up to 45°C(4))
Relative humidity <95% non-condensing
Maximum altitude 1000m without de-rating
Noise level at 1m <50dBA <55dBA

 

UPS Cabinet
Model ITY3-TW010B ITY3-TW020B ITY3-TW030B ITY3-TW060B ITY3-TW100B ITY3-TW108B ITY3-TW110B
Dimensions W x D x H (mm) 145 x 404 x 224 192 x 428 x 322 225 x 416 x 589
Weight (models with internal batteries) (kg) 14,4 26 53 61 58 61
Weight (models without internal batteries) (kg) 8 11 13,5 25,8 -
Degree of protection IP20

 

Standards
Model ITY3-TW010B ITY3-TW020B ITY3-TW030B ITY3-TW060B ITY3-TW100B ITY3-TW108B ITY3-TW110B
Safety IEC/EN 62040-1, AS 62040.1.1, AS 62040.1.2
EMC IEC/EN 62040-2, AS 62040.2
Performance IEC/EN 62040-3 (efficiency tested by an external independent body)
Product declaration CE, RCM (E2376)

 

(1) @75% of rated load (models with internal batteries) PF 0.7
(2) Models with internal batteries
(3) Models without batteries
(4) Conditions apply

Communication

Standard communication features

- 1 slot for communication options.
- USB port for UPS management based on HID protocol.
- MODBUS RTU (RS232).
- LOCAL VIEW software for local UPS monitoring and shutdown for Windows, Linux and MAC Osx.
- Clear and uncluttered LCD interface for easy UPS monitoring, even for less specialist users.

Communication options

- Dry-contact card.
- NET VISION: professional WEB/SNMP Ethernet interface for secure UPS monitoring and remote automatic shutdown.
- Environmental Monitoring Device (EMD).
- REMOTE VIEW PRO supervision software.

Resources & Documentation

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!