Function

Specially engineered to power and protect typical industrial equipments such as motors, motor speed drivers, lamps, non linear loads, welding equipments, power supplies, MASTERYS IP+ is also perfectly able to supply control equipments like programmable controllers, sensors and measurement apparatus and integrates perfectly into the most demanding industrial environments.

Conformity to standards

IEC/EN 62040, IEC/EN 62040-1, IEC/EN 62040-3
AS 62040.1.1, AS 62040.1.2, AS 62040.2, AS 62040.3
CE
RCM (E2376)

Advantages

Designed for the most demanding applications

- Designed to protect industrial processes.
- A compact solution with isolation transformer and integrated batteries.
- Robust enclosure (2 mm thick heavy steel structure).
- Floor anchoring (to prevent tilting).
- Standard IP31 protection degree.
- Dust and water splash resistant enclosure (IP52) with easy replaceable dust filters (option).
- Operation at temperature up to 50 °C.
- Wide input voltage tolerance from -40 % up to +20 % of nominal voltage.
- Double EMC immunity compared to UPS international standard IEC 62040-2.
- Double overvoltage protection.

Process continuity

- Frontal access for input/output cabling, spares replacement and preventative maintenance.
- Scalable power and high availability (using redundancy), with the facility to parallel up to 6 units.

Easy integration into industrial networks

- Input power factor - 0.99 and input current harmonic distortion < 3% thanks to IGBT rectifier.
- Compatible with Open Vented Lead Acid, Valve Regulated Lead Acid (VRLA) and Nickel Cadmium batteries.
- User-friendly multilingual interface with graphic display.
- Flexible communication boards for every industrial communication need: dry contacts, MODBUS, PROFIBUS, etc.
- Fully compatible with generator sets.
- K-rated galvanic isolation transformer embedded.
- Adaptation to typical industrial voltages (input and output).

Applications

  • Infrastructure & Transport – Power supply for railway signaling
  • Industry – Industrial process availability

Technical data

Sn [kVA] 10 15 20 30 40 60 80
Pn [kW] - 3/1 9 13,5 18 27 32 48 -
Pn [kW] - 3/3 9 13,5 18 27 36 48 64
Parallel configuration(1) up to 6 units

 

Input
Model 10 15 20 30 40 60 80
Rated voltage 400V
Voltage tolerance ±20%(2) (up to -40% @ 50% of rated power)
Rated frequency 50/60Hz
Frequency tolerance ±10%
Power factor/THDI(3) 0.99/<3%

 

Output
Model 10 15 20 30 40 60 80
Rated voltage 1ph + N: 230V (can be configured 220/240V)
3ph + N: 400V (380/415V configurable)
Voltage tolerance ±1%
Rated frequency 50/60Hz
Frequency tolerance ±2% (configurable from 1% to 8% with generating set)
Total output voltage distortion - linear load <1% 
Total output voltage distortion - non-linear load <5% 
Overload(2) 125% for 10 minutes, 150% for 1 minute(2)
Crest factor 3:1 (complying with IEC 62040-3)

 

Bypass
Model 10 15 20 30 40 60 80
Rated voltage 1ph + N: 230V, 3ph + N: 400V
Voltage tolerance ±15% (configurable from 10% to 20% with generating set)
Rated frequency 50/60Hz
Frequency tolerance ±2% (configurable from 1% to 8% with generating set)

 

Environment
Model 10 15 20 30 40 60 80
Operating ambient temperature from 0°C up to +50°C(2) (from 15°C to 25°C for maximum battery life)
Relative humidity 0%-95% without condensation
Maximum altitude 1000m without derating (max. 3000m)
Acoustic level at 1m
(ISO 3746)
<52dBA <55dBA <65dBA

 

UPS cabinet
Model 10 15 20 30 40 60 80
Dimensions (3/1) W x D x H (mm) 600 x 800 x 1400 1000 x 835 x 1400 -
Dimensions (3/3) W x D x H (mm) 600 x 800 x 1400 1000 x 835 x 1400
Weight (3/1) (kg) 230 250 270 330 490 540 -
Weight (3/3) (kg) 230 250 270 320 370 500 550
Degree of protection IP31 and IP52 (according to IEC 60529)
Colours RAL 7012

 

Standards
Model 10 15 20 30 40 60 80
Safety IEC/EN 62040-1, AS 62040.1.1, AS 62040.1.2
Type and performance IEC/EN 62040-2, AS 62040.2
EMC IEC/EN 62040-3, AS 62040.3
Product declaration CE, RCM (E2376)

 

(1) With transformer on input/bypass side.
(2) Conditions apply.
(3) At source THDV <2% and nominal load.
More technical data on the dedicated sales document.

 

System

Electrical options

- Long-life batteries.
- External battery cabinet (degree of protection up to IP32).
- External temperature sensor.
- Additional battery chargers.
- Additional transformer.
- Parallel kit.
- Cold start.
- ACS synchronization system.
- Neutral creation kit for mains without neutral.
- Tropicalization and anti-corrosion protection for electrical boards.

Communication

Standard communication features

- Multilanguage graphic display.
- MODBUS RTU.
- Dry-contact interface (configurable voltagefree contacts).
- Ethernet interface for UPS monitoring via WEB pages.

Communication options

- 2 slots for communication options.
- MODBUS RTU RS485 or MODBUS TCP.
- PROFIBUS / PROFINET gateway.
- BACnet/IP interface.
- NET VISION: professional WEB/SNMP Ethernet interface for secure UPS monitoring and remote automatic shutdown.
- REMOTE VIEW PRO supervision software
- IoT gateway for Socomec cloud services and SoLive UPS mobile app.

Socomec services

Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.

Commissioning

Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.

Learn more

MASTERYS remote commissioning

The guarantee of fast, secure and reliable commissioning - without on-site intervention - but with the same level of quality.

Learn more

Platinum Warranty

Platinum Warranty improves standard factory coverage: contractual response times, priority hotline access and optional preventive maintenance.

Learn more

Training

Strengthen your skills with Socomec-certified training and gain autonomy, performance and confidence.

Learn more

Documentation

  • PDF
    UPS and Critical Power Solutions
    Select
  • PDF
    Maintenance contracts for Uninterruptible Power Supply
    Select
  • PDF
    MASTERYS IP+ Protection endurante, à haute fiabilité pour les environnements contraignants
    Select
  • ELITE UPS_ a mark of efficiency

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!