Function

NETYS PR  Rack designed for professional environments: protection against power cuts and over voltage is ensured by Line Interactive technology with Automatic Voltage Regulation (AVR).

Conformity to standards

IEC/EN 62040-1,IEC/EN 62040-2
AS 62040.1.1, AS 62040.1.2, AS 62040.2
CE
RCM (E2376)

Advantages

An installation adapted to the networking environment

- NETYS PR rack provides high power density (1U - 45 mm) which conserves valuable space in the rack for other equipment.
- Can be easily installed in 19” and 23” Rack cabinets, depending on the user’s needs. The UPS is provided with rails and mounting accessories.

Adapted connections

Easy connections to the applications via 4 IEC 320 (IT standard) sockets.

Data line protection

With RJ45 connector.

Communication with the computer system

- RS232 or USB advanced connections for the management of the power supply and local / remote shutdown of applications.
- Advanced diagnostics and remote control via various protocols and user environments: JBUS, HID, SNMP, TCP/IP.

Applications

  • Building - Power availability for IT infrastructure

Technical data

Sn 1000VA 1500VA
Pn 670W 1000W
Input/output 1/1

 

Input
Model 1000VA 1500VA
Rated voltage 230V (default), 220V, 230V, 240V selectable
Rated frequency 50/60Hz auto-sensing

 

Output
Model 1000VA 1500VA
Rated voltage 230V
Rated frequency 50/60Hz
Sockets 4 x IEC 320 (10A)
Data line protection NTP data line suppressor: RJ45 10 Base T

 

Batteries
Model 1000VA 1500VA
Type Sealed lead-acid maintenance free - expected life 3/5 years
Back-up time (min)(1) 12

 

Communication
Model 1000VA 1500VA
Interfaces RS232 - USB
Local communication software Local View

 

UPS Cabinet
Model 1000VA 1500VA
Dimensions W x D x H (mm) 440 x 578 x 44.5
Weight (kg) 21 23

 

Standards
Model 1000VA 1500VA
Safety IEC/EN 62040-1, AS 62040.1.1, AS 62040.1.2
EMC IEC/EN 62040-2, AS 62040.2
Product declaration CE, RCM (E2376)

 

(1) PC + 15” LCD monitor.

 

System

Electrical options

- Battery can be hot-swapped without having to shut down the connected equipment.
- Battery can be replaced from the front without removing and disconnecting the UPS.
- Battery check system and replacement indicator.

Communication

Standard communication features

- 1 slot for communication options.
- USB port for UPS management based on HID protocol.
- MODBUS RTU (RS232).
- LOCAL VIEW software for local UPS monitoring and shutdown for Windows, Linux and MAC Osx.

Communication options

- NET VISION: professional WEB/SNMP Ethernet interface for secure UPS monitoring and remote automatic shutdown.
- Environmental Monitoring Device (EMD).
- REMOTE VIEW PRO supervision software.

Resources & Documentation

Assistance

331F85EE-06C9-4809-9910-162B465D771A Created with sketchtool.

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

F3AF315C-0799-42F2-AF18-B1B77756CAE4 Created with sketchtool.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!