Function

The NETYS PR is the ideal solution for protecting small servers, networking devices and peripherals.

Conformity to standards

IEC/EN 62040-1, IEC/EN 62040-2
AS 62040.1.1, AS 62040.1.2, AS 62040.2
CE
RCM (E2376)

Advantages

A secure and professional supply continuity

- Assures service continuity to critical applications.
- Designed for professional applications: the sinevawe inverter technology assures full compatibility with any kind of load and power supply.

Tailored to IT networking

The space and time-saving tower/rack conversion option means it can be installed easily either in tower mode or inside standard 19" rack cabinets depending on the user’s needs.

Simple to install

- No configuration needed on first startup.
- Compact footprint (2U/89 mm) for installation in rack cabinets.
- Attractive design for visible installation in offices.
- USB port and HID protocol as standard for direct interfacing with Windows® systems, without the need for additional specialist software.

Protection for your data line

Integrated NTP protection for LAN/ADSL connection against the risk of data line overvoltage.

Meets practical needs

- Optional battery extension modules (EBM) to meet all back-up time requirements, even after installation.
- Clear and uncluttered LCD interface, with buzzers that immediately indicate the operating status of the UPS, even for less specialist users.
- Simplified maintenance and Battery ‘hot swap’, without closing down other applications.

Easy to use and to integrate

- Wide range of communication protocols available in options (including JBUS, TCP/IP and SNMP) for integration into LAN networks or building management systems (BMS).
- Easy connections to the applications (depending on power) via 8 or 8+1 IEC 320 (IT standard) sockets.
- Load segmentation function to prioritize loads and manage critical situations.
- EPO (Emergency Power Off) emergency stop.
- RS232 advanced connections for the management of the power supply and local/ remote shutdown of applications.

Applications

  • Building - Power availability for IT infrastructure

Technical data

Sn 1700VA 2200VA 3300VA
Pn 1350W 1800W 2700W
Input/output 1/1

 

Input
Model 1700VA 2200VA 3300VA
Rated voltage 230V
Voltage tolerances 161V ±4% (selecting wide mode) - 276V ±4%
Rated frequency 50/60Hz with automatic selection
Mains connection IEC 320-C14 (10A) IEC 320-C20 (16A)

 

Output
Model 1700VA 2200VA 3300VA
Automatic Voltage Regulation (AVR) The AVR increases (boost 1) the output voltage by 14% when the input voltage drops below 90% of the nominal value.
The AVR decreases (bucks) the output voltage by 12% when the input voltage rises above 106% of the nominal value.
Rated voltage 230V ±5%
Rated frequency 50/60Hz ±0.1%
Power factor 0.9 @ 1500VA 0.9 @ 2000VA 0.9 @ 3000VA
Wave form Sine wave
Protection Normal Mode: overload (110% for 3 minutes)
Battery Mode: overload (110% for 30 seconds); shortcircuit protected
Sockets 8 (10A) x IEC 320 8 (10A) x IEC 320
1 (16A) x IEC 320

 

Batteries
Model 1700VA 2200VA 3300VA
Type Sealed lead-acid maintenance free - expected life 3/5 years
Back-up time (min)(1) 6 8 6

 

Communication
Model 1700VA 2200VA 3300VA
Interface RS232 - USB
Ethernet adapter NET VISION (TCP/IP & SNMP) optional card
Local communication software  Local View
Data line protection NTP data line suppressor: RJ45 10 Base T

 

UPS Cabinet
Model 1700VA 2200VA 3300VA
Dimensions W x D x H (mm) 440 x 436 x 87 440 x 608 x 87
Weight (kg) 18 28.2 31.5

 

Standards
Model 1700VA 2200VA 3300VA
Safety IEC/EN 62040-1, AS 62040.1.1, AS 62040.1.2
EMC IEC/EN 62040-2, AS 62040.2
Product declaration CE, RCM (E2376)

(1) @ 75% of load.

Communication

Standard communication features

- 1 slot for communication options.
- USB port for UPS management based on HID protocol.
- MODBUS RTU (RS232).
- LOCAL VIEW software for local UPS monitoring and shutdown for Windows, Linux and MAC Osx.

Communication options

- Dry-contact interface.
- NET VISION: professional WEB/SNMP Ethernet interface for secure UPS monitoring and remote automatic shutdown.
- Environmental Monitoring Device (EMD).
- REMOTE VIEW PRO supervision software.
- Rails.

Socomec services

Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.

Commissioning

Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.

Learn more

Maintenance

Benefit from Socomec experts available on-site and remotely to guarantee the performance of your equipment and optimize its life cycle.

Learn more

Documentation

  • PDF
    NETYS PR - High performance protection on rack or tower from 1700 to 3300 VA - Rack_Tower
    Select
  • PDF
    NETYS PR Rack_Tour Protection haute performance en rack ou en tour
    Select
  • ELITE UPS_ a mark of efficiency

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!