Function

Compact tower UPS system saves space in the operating environment.

Conformity to standards

IEC 62040-1
IEC 62040-2
IEC 62040-3
CEI 016
RCM (E2376)

Advantages

High protection and high availability

- The ITYS ES series is a range of compact UPS systems available in 1000, 2000 and 3000 VA models with on-line double conversion technology (VFI) with sinusoidal absorption.
- ITYS ES guarantees permanent regulation of the output voltage and frequency. This technology is compatible with all IT and industrial applications and operating environments, installations with generator sets included.
- Wide tolerance on input voltage ensures that switchovers to battery mode are infrequent, significantly prolonging battery lifetime.
- Wide operating ambient temperature up to 45°C.
- Standard Over Voltage Control Device (OVCD) protects the UPS and the load from dangerous mains peak-voltages.
- UPS models with tropicalised (Conformal Coating) boards.

Straightforward to install and easy to use

- The UPS is shipped ready for connection with internal batteries connected and charged.
- ITYS ES, with the manual bypass option is easy to install without any special plant engineering preparation, as it is equipped with built-in thermal protection.
- The LCD monitoring/control panel and a buzzer make the equipment extremely easy and intuitive to use. The graphic indicating the power distribution path shows at a glance whether or not the system is working as it should.
- Battery efficiency can be tested via the control panel or using dedicated software.

Operating efficiency and versatility

- The versatility of these models makes them suitable for protecting critical devices in the industrial field.
- The standard equipment and communication accessories have been specially designed to satisfy the typical needs of installation or use in transformer cabins (i.e. tropicalized boards).
- In situations where automatic power management procedures are required, the communication software can be used to programme scheduled start-up and shutdown times.
- Restarting the UPS from the battery to power the DG before closing the main isolator.

Technical data

  ITYS ES - UPS
Model ITY3-TW010B-ES ITY3-TW010B-ES ITY3-TW030K-ES
Sn 1000VA 2000VA 3000VA
Pn 1000W 2000W 3000W
Input/output 1/1

 

Input
Model ITY3-TW010B-ES ITY3-TW010B-ES ITY3-TW030K-ES
Rated voltage 230V (1ph) 110÷300V; (160÷300V @100% load)
Rated frequency 40-70Hz (50/60Hz +/-5% Auto-Selectable)
Power factor >0.99

 

Output
Model ITY3-TW010B-ES ITY3-TW010B-ES ITY3-TW030K-ES
Rated voltage 220/230/240V (±1%)
Rated frequency 50/60 Hz (±0.1Hz in battery mode)
Overload up to 105% continuously; 125% x 3min; 150% x 30sec
Crest factor 3:1
Connections 4 x IEC 320
(C13)
8 x IEC 320
(C13)
8 x IEC 320 (C13) + 1 (C19)

 

Batteries
Model ITY3-TW010B-ES ITY3-TW010B-ES ITY3-TW030K-ES
Type sealed lead-acid maintenance free - expected lifetime 3-5 years
Back-up time(1) (min) 12 16 23
Sized for a back-up time of 108min @ 50W 130min @ 150W 156min @ 300W
Back-up time(2) + switching back on 60min @ 50W 60min @ 150W 60min @ 300W
Battery test

 

Communication
Model ITY3-TW010B-ES ITY3-TW010B-ES ITY3-TW030K-ES
Interfaces RS232 - USB - Dry contact
Ethernet adapter NET VISION (TCP / IP & SNMP) optional card
Local communication software Local View

 

Efficiency
Model ITY3-TW010B-ES ITY3-TW010B-ES ITY3-TW030K-ES
Online mode up to 93%

 

Environment
Model ITY3-TW010B-ES ITY3-TW010B-ES ITY3-TW030K-ES
Ambient service temperature from 0°C to +40°C (up to 45°C(4))
Relative humidity <95% non-condensing
Maximum altitude 1000m without de-rating
Noise level at 1m <50dBA

 

UPS cabinet
Model ITY3-TW010B-ES ITY3-TW010B-ES ITY3-TW030K-ES
Dimensions W x D x H (mm) 145 x 404 x 224 192 x 428 x 322 384 x 428 x 322
Weight (kg) 14.4 26 49.3
Degree of protection IP20

 

Standards
Model ITY3-TW010B-ES ITY3-TW010B-ES ITY3-TW030K-ES
Safety IEC/EN 62040-1, AS 62040.1.1, AS 62040.1.2
EMC IEC/EN 62040-2, AS 62040.2
Product certification CE, RCM (E2376)

 

 

  ITYS ES - Manual bypass(3)
Sn 1000VA 2000VA 3000VA

 

Input
Sn 1000VA 2000VA 3000VA
Type of terminals CBD6
Wire size 6mm2 max

 

Bypass
Model 1000VA 2000VA 3000VA
Switching positions 1: UPS - 2: MAINS
Switching time 6ms max

 

Load output
Model 1000VA 2000VA 3000VA
Type of terminals CBD6
Wire size 6mm2 max

 

UPS supply output
Model 1000VA 2000VA 3000VA
Type of socket IEC 320 10A IEC 320 16A

 

Surge arrestors (on request)
Model 1000VA 2000VA 3000VA
Type “L” in compliance with IEC EN 61643-11
L/N pulse current 40kA (8/20) max
VAC N/GND 255V max
VAC L/N 320V max

 

(1) @75% of rated load (models with internal batteries) PF 0.7.
(2) Factory setting: back-up time limited to 60 minutes to permit subsequent restarting with battery.
(3) Upon request.
(4) Conditions apply.

System

Electrical options

Specially designed for ITYS ES, the manual bypass option enables:
- Simplified installation: connection to the system is made with industrial grade terminals, while connection to the UPS is via the pre-wired plug and socket supplied.
- Easy maintenance and uninterrupted operation: thanks to the manual bypass isolator it is possible to service or replace the UPS while maintaining the power supply to the devices downstream in complete safety for the operator. This operation has been specially devised to be simple to carry out, even in an emergency.
- Increased level of equipment immunity to surge voltages, typical for this type of application, thanks to suitable surge arrestors included in addition to standard UPS protection.

Communication

Standard communication features

- Embedded dry-contact interface.
- Input mains switch breaker.
- Power off the UPS remotely.
- Internal temperature sensor.
- 1 slot for communication options.
- USB port for UPS management based on HID protocol.
- MODBUS RTU (RS232).
- LOCAL VIEW software for local UPS monitoring and shutdown for Windows, Linux and MAC Osx.
- Clear and uncluttered LCD interface for easy UPS monitoring, even for less specialist users.

Communication options

- Dry-contact card.
- NET VISION: professional WEB/SNMP Ethernet interface for secure UPS monitoring and remote automatic shutdown.
- Environmental Monitoring Device (EMD).
- REMOTE VIEW PRO supervision software.

Documentation

  • PDF
    ITYS ES - Solutions pour l'alimentation des auxiliaires dans les postes de transformation
    Select
  • PDF
    ITYS ES - Solution for electrical substations
    Select
  • PDF
    Maintenance contracts for Uninterruptible Power Supply
    Select
  • ELITE UPS_ a mark of efficiency

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!