Function
DELPHYS BC is the complete cost-effective solution for the protection of business critical applications.
Conformity to standards
IEC/EN 62040-1, AS 62040.1.1, AS 62040.1.2
EMC IEC/EN 62040-2, AS 62040.2
IEC/EN 62040-3, AS 62040.3
CE, RCM (E2376)
Advantages
A complete, cost-effective solution
- Online double conversion mode with an output power factor of 0.9 providing 12 % more active power compare to UPS with a power factor of 0.8.
- Dual input mains allows you to manage independent power sources.
- Increased system availability placing two UPS in parallel for 1+1 redundancy.
- Internal manual bypass for easy maintenance without power interruption (1+1 configuration).
- Multilanguage display
Tailored to your environment
- Saves space with a reduced footprint and optimized cabinet size.
- Low noise level.
- Compact, lightweight and easy to install.
- No neutral required on rectifier input.
- Two-wire battery connection (only +/-).
- Extended battery life and performance with exclusive EBS battery charging management for increased battery life.
Applications
- Data center - Power availability for precision cooling
Technical data
| Sn [kVA] | 200 | 300 | |
| Pn [kW] | 180 | 270 | |
| Parallel configuration | up to 6 units | ||
| Input | |||
|---|---|---|---|
| Model | 200 | 300 | |
| Rated voltage | 400V 3ph | ||
| Voltage tolerances | 240V to 480V(1) | ||
| Rated frequency | 50/60Hz ±10% | ||
| Power factor/THDI | 0.99/< 3% | ||
| Output | |||
|---|---|---|---|
| Model | 200 | 300 | |
| Rated voltage | 400V | ||
| Voltage tolerance | static load ±1% dynamic load in accordance with VFI-SS-111 | ||
| Rated frequency | 50/60Hz | ||
| Frequency tolerance | ±2% (configurable from 1% to 8%) | ||
| Crest factor | 3:1 | ||
| Bypass | |||
|---|---|---|---|
| Model | 200 | 300 | |
| Rated voltage | rated output voltage | ||
| Voltage tolerance | ±15% (configurable from 10% to 20%) | ||
| Rated frequency | 50/60Hz | ||
| Frequency tolerance | ±2% (configurable for Genset compatibility) | ||
| Efficiency | |||
|---|---|---|---|
| Model | 200 | 300 | |
| Online mode @ 100% of load | up to 94% | ||
| Environment | |||
|---|---|---|---|
| Model | 200 | 300 | |
| Operating ambient temperature | from 0°C up to +40°C(1) (from 15°C to 25°C for maximum battery life) |
||
| Relative humidity | 0% - 95% without condensation | ||
| Maximum altitude | 1000m without derating (max. 3000m) | ||
| Acoustic level at 1m (ISO 3746) | <68dBA | <71dBA | |
| UPS cabinet | |||
|---|---|---|---|
| Model | 200 | 300 | |
| Dimensions W x D x H (mm) | 700 x 800 x 1930 | 1000 x 950 x 1930 | |
| Weight (kg) | 500 | 830 | |
| Degree of protection | IP20 | ||
| Colours | RAL 7012, silver grey frontal door | ||
| Standards | |||
|---|---|---|---|
| Model | 200 | 300 | |
| Safety | IEC/EN 62040-1, AS 62040.1.1, AS 62040.1.2 | ||
| Performance | IEC/EN 62040-2, AS 62040.2 | ||
| EMC | IEC/EN 62040-3, AS 62040.3 | ||
| Product declaration | CE, RCM (E2376) | ||
(1) Conditions apply.
System
Electrical options
- External battery cabinet.
- External temperature sensor.
- Additional battery chargers.
- Shared battery.
- Galvanic isolation transformer.
- Parallel kit.
- ACS synchronization system.
Communication
Standard communication features
- User-friendly 7” touch-screen multilingual colour graphic display.
- 2 slots for communication options.
- USB port to download UPS report and log file.
Communication options
- Dry-contact interface. (configurable voltage-free contacts).
- MODBUS RTU RS485 or MODBUS TCP.
- PROFIBUS / PROFINET gateway.
- BACnet/IP interface.
- NET VISION: professional WEB/SNMP Ethernet interface for secure UPS monitoring and remote automatic shutdown.
- REMOTE VIEW PRO supervision software.
- IoT gateway for Socomec cloud services and SoLive UPS mobile app.
- Remote touch-screen panel.
- Additional Com-slot extension.