Strong Points
Function
DELPHYS MP Elite+ is a high performing transformer based UPS designed to secure power supply for critical industrial applications up to 1200kVA in parallel. The isolation transformer installed on the inverter output ensures a complete galvanic isolation between DC circuit and load output.
Conformity to standards
IEC/EN 62040-1, IEC/EN 62040-2
AS 62040.1.1, AS 62040.1.2, AS 62040.2
CE
RCM (E2376)
Advantages
High quality power supply
- Permanent operation in VFI mode (online double conversion).
- Output voltage precision under all load conditions.
- High overload capability to withstand abnormal load conditions.
- A very high short-circuit current capacity which facilitates the selection of protective devices for selectivity in the downstream distribution.
- An isolation transformer installed on the inverter output to ensure complete galvanic isolation between DC circuit and load output. This insulation also provides a separation between the two inputs when they are supplied by different sources.
- Sinusoidal ThdU output voltage < 2 % with linear loads and < 4 % with non-linear loads.
High availability
- Field-proven technology.
- Fault-tolerant architecture with redundancy of basic functions, such as the ventilation system.
- Easy maintainability reduces MTTR thanks to pull-out sub-assemblies and front access all components.
- Accurate diagnostics guarantee power supply to the load.
- Cascade failure prevention for parallel systems.
- Mechanical & electrical robustness for industrial environments.
- Soft start capability (ramp up) of the IGBT inverter allows a good operation even with a genset.
- Specifically designed to be adapted to different industrial environment: high IP protection options, high peak current capability, long back up time…
Cost-effective equipment
The "clean" IGBT rectifier allows:
- a high efficiency,
- a high and constant input power factor,
- a low THDi.
These characteristics help to limit the dimensions of upstream network infrastructure.
- Possibility to create new neutral system without additional losses (extra transformer required on by-pass line only).
- High short-circuit capability simplifies downstream protective devices.
- High power density: its small footprint saves space on your premises.
- Mains connection of the rectifier requires only 3 cables (no neutral).
- Battery connection to UPS requires only 2 cables.
User-friendly operation
- A control panel with graphic display for more ergonomic operation.
- An array of "com-slot" plug-in communication interfaces, for upgrading your operating requirements evolution.
Simplified maintenance
- An advanced diagnostic system.
- A remote access device connected to the remote maintenance centre.
- Easy access to subassemblies and components, facilitating tests and reducing maintenance time (MTTR).
Applications
- Data center – Precision cooling availability
- Industry – Industrial process availability
Technical data
| Sn [kVA] | 80 | 100 | 120 | 160 | 200 |
| Pn [kW] | 72 | 90 | 108 | 144 | 180 |
| Input / output | 3/3 | ||||
| Parallel configuration | up to 6 units (distributed or centralised bypass) | ||||
| Input | |||||
|---|---|---|---|---|---|
| Model | 80 | 100 | 120 | 160 | 200 |
| Rated voltage | 380V - 400V - 415V(1) | ||||
| Voltage tolerance | 342 to 460V(2) | ||||
| Rated frequency | 50/60Hz | ||||
| Frequency tolerance | 45 to 65Hz | ||||
| Power factor/THDI | 0.99 constant/2.5% without filter | ||||
| Output | |||||
|---|---|---|---|---|---|
| Model | 80 | 100 | 120 | 160 | 200 |
| Rated voltage | 380V - 400V - 415V (configurable)(1) | ||||
| Voltage tolerance | <1% (static load), ±2% in 5ms (dynamic load conditions from 0 to 100%) | ||||
| Rated frequency | 50/60Hz | ||||
| Frequency tolerance | ±0.2% | ||||
| Total output voltage distortion - linear load | ThdU <2% | ||||
| Total output voltage distortion - non-linear load | ThdU <4% | ||||
| Short-circuit current on inverter (100ms) | Up to 3.5In | ||||
| Overload | 150% for 1 minute, 125% for 10 minutes(2) | ||||
| Crest factor | 3:1 | ||||
| Bypass | |||||
|---|---|---|---|---|---|
| Model | 80 | 100 | 120 | 160 | 200 |
| Rated voltage | 380V - 400V - 415V | ||||
| Voltage tolerance | ±10% (selectable) | ||||
| Rated frequency | 50/60Hz | ||||
| Frequency tolerance | ±2% (configurable for GenSet compatibility) | ||||
| Short-circuit current on by-pass (20ms) | Up to 24In | ||||
| Efficiency | |||||
|---|---|---|---|---|---|
| Model | 80 | 100 | 120 | 160 | 200 |
| Online mode | 93,5% | ||||
| Eco Mode | 98% | ||||
| Environment | |||||
|---|---|---|---|---|---|
| Model | 80 | 100 | 120 | 160 | 200 |
| Operating ambient temperature | from 0°C up to +40°C(2) (from 15°C to 25°C for maximum battery life) | ||||
| Relative humidity | 0% - 95% without condensation | ||||
| Maximum altitude | 1000m without derating (max. 3000m) | ||||
| Acoustic level at 1m (ISO 3746) |
65dBA | 67dBA | |||
| UPS cabinet | |||||
|---|---|---|---|---|---|
| Model | 80 | 100 | 120 | 160 | 200 |
| Dimensions W x D x H (mm) | 1000 x 800 x 1930 | ||||
| Weight (kg) | 740 | 860 | 1020 | ||
| Degree of protection | IP20 (other IP as option) | ||||
| Colours | RAL 9006 | ||||
| Standards | |||||
|---|---|---|---|---|---|
| Model | 80 | 100 | 120 | 160 | 200 |
| Safety | IEC/EN 62040-1, AS 62040.1.1, AS 62040.1.2 | ||||
| EMC | IEC/EN 62040-2, AS 62040.2 | ||||
| Product declaration | CE, RCM (E2376) | ||||
(1) Others on demand.
(2) Conditions apply.
System
Electrical options
Electrical options:
- EBS (Expert Battery System)(2).
- ACS synchronisation system for 2n architecture.
- Redundant electronic power supplies.
- Hot plug option (increase the power keeping the load supplied in double conversion).
- Long back up time rectifier.
Mechanical options:
- Reinforced IP protection degree.
- Dust filters.
- Fan redundancy with failure detection.
- Top entry connection.
- Reinforced IP protection up to IP52.
Communication
Standard communication features
- Dry-contact interface (configurable voltage-free contacts).
- 3 slots for communication options.
Communication options
- User-friendly touch-screen multilingual colorgraphic display.
- MODBUS RTU RS485 or MODBUS TCP.
- PROFIBUS / PROFINET gateway.
- BACnet/IP interface.
- NET VISION: professional WEB/SNMP Ethernet interface for secure UPS monitoring and remote automatic shutdown.
- REMOTE VIEW PRO supervision software.
- IoT gateway for Socomec cloud services and SoLive UPS mobile app.
- Additional Com-slot extension.
Socomec services
Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.
Commissioning
Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.
Platinum Warranty
Platinum Warranty improves standard factory coverage: contractual response times, priority hotline access and optional preventive maintenance.
Maintenance
Benefit from Socomec experts available on-site and remotely to guarantee the performance of your equipment and optimize its life cycle.
Training
Strengthen your skills with Socomec-certified training and gain autonomy, performance and confidence.
SoLink remote monitoring
Reduce your contingencies with 24/7 monitoring of your critical equipment by Socomec experts.
SoLive Pro performance monitoring
Simply and securely view real-time data from your SUNSYS energy storage systems.
SoLive remote monitoring
Keep control of your Socomec equipment with a free real-time monitoring mobile app.
SoData data monitoring
Easily access raw data from Socomec connected products on the cloud.
Remote troubleshooting
Our experts troubleshoot your UPS remotely via reliable, secure diagnostics.