Function

Fuse bases are single-pole or multi-pole solid supports for knife-edge fuses.

Conformity to standards

IEC 60269-1
IEC 60269-2
IEC 60269-2,-1

Advantages

High level of electrical safety

- High dielectric strength.
- IP2X protection (as standard or optional depending on the model).

High breaking capacity

Protection against overloads and short-circuits thanks to high breaking capacity fuses (100 kA rms).

Fuse blown indicator

When used with striker fuses, the state of the fuse can be monitored remotely through an auxiliary contact.

Various mounting options

DIN rail or back plate mounting (depending on the model).

Applications

  • Data center - Power for busway and tap-off
  • Healthcare - Critical power for medical imaging
  • Industry - Protection for drives and motors
  • Industry - Insulation monitoring
  • Building - Power availability for life safety

Documentation

  • PDF
    Protection fusible
    Select
  • PDF
    Socles - Supports fusibles
    Select
  • PDF
    Fuse bases - Fuse protection
    Select
  • SOCLE 1P 1250A T4A B CAD 64310005

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!