Function

Socomec industrial fuses protect installations and people from overcurrents for low voltage electrical circuits.

Conformity to standards

IEC 60269-1
IEC 60269-2
IEC 60269-2-1
NF EN 60269-1
NF C 63-210
NF C 63211
VDE 0636-10
DIN 43620

References

BS88 Industrial fuses gG is available in X versions

Item Rated current Rated voltage Fuse size Type Fuse melting indicator Select
6A100002 2 550 VAC A1 gG without striker
6A200002 2 550 VAC A2 gG without striker
6B100002 2 550 VAC B1 gG without striker
6F100002 2 550 VAC F1 gG without striker
6F200002 2 550 VAC F2 gG without striker
6A100004 4 550 VAC A1 gG without striker
6A200004 4 550 VAC A2 gG without striker
6B100004 4 550 VAC B1 gG without striker
6F100004 4 550 VAC F1 gG without striker
6F200004 4 550 VAC F2 gG without striker
6A100006 6 550 VAC A1 gG without striker
6A200006 6 550 VAC A2 gG without striker
6B100006 6 550 VAC B1 gG without striker
6F100006 6 550 VAC F1 gG without striker
6F200006 6 550 VAC F2 gG without striker
6A100010 10 550 VAC A1 gG without striker
6A200010 10 550 VAC A2 gG without striker
6B100010 10 550 VAC B1 gG without striker
6F100010 10 550 VAC F1 gG without striker
6F200010 10 550 VAC F2 gG without striker
6A100016 16 550 VAC A1 gG without striker
6A200016 16 550 VAC A2 gG without striker
6B100016 16 550 VAC B1 gG without striker
6F100016 16 550 VAC F1 gG without striker
6F200016 16 550 VAC F2 gG without striker
6A100020 20 550 VAC A1 gG without striker
6A200020 20 550 VAC A2 gG without striker
6B100020 20 550 VAC B1 gG without striker
6F100020 20 550 VAC F1 gG without striker
6F200020 20 550 VAC F2 gG without striker
6A100025 25 550 VAC A1 gG without striker
6A200025 25 550 VAC A2 gG without striker
6B100025 25 550 VAC B1 gG without striker
6F100025 25 550 VAC F1 gG without striker
6F200025 25 550 VAC F2 gG without striker
6A400032 32 500 VAC A4 gG without striker
6A100032 32 550 VAC A1 gG without striker
6A200032 32 550 VAC A2 gG without striker
6B100032 32 550 VAC B1 gG without striker
6F100032 32 550 VAC F1 gG without striker
6F200032 32 550 VAC F2 gG without striker
6A300040 40 500 VAC A3 gG without striker
6A400040 40 500 VAC A4 gG without striker
6B100040 40 550 VAC B1 gG without striker
6F200040 40 550 VAC F2 gG without striker
6A300050 50 500 VAC A3 gG without striker
6A400050 50 500 VAC A4 gG without striker
6B100050 50 550 VAC B1 gG without striker
6F200050 50 550 VAC F2 gG without striker
6C200560 60 690 VAC C2 gG without striker
6A300063 63 500 VAC A3 gG without striker
6A400063 63 500 VAC A4 gG without striker
6B100063 63 550 VAC B1 gG without striker
6F200063 63 550 VAC F2 gG without striker
6A300080 80 500 VAC A3 gG without striker
6A400080 80 500 VAC A4 gG without striker
6B100080 80 500 VAC B1 gG without striker
6A3M0160 100..160 415 VAC A3 gM without striker
6A300100 100 500 VAC A3 gG without striker
6A400100 100 500 VAC A4 gG without striker
6B100100 100 500 VAC B1 gG without striker
6A400125 125 415 VAC A4 gG without striker
6B200125 125 415 VAC B2 gG without striker
6A400160 160 415 VAC A4 gG without striker
6B200160 160 415 VAC B2 gG without striker
6A400200 200 415 VAC A4 gG without striker
6B200200 200 415 VAC B2 gG without striker
6B300250 250 415 VAC B3 gG without striker
6B300315 315 415 VAC B3 gG without striker
6B400355 355 415 VAC B4 gG without striker
6C100355 355 415 VAC C1 gG without striker
6B400400 400 415 VAC B4 gG without striker
6C100400 400 415 VAC C1 gG without striker
6C200450 450 690 VAC C2 gG without striker
6C200500 500 690 VAC C2 gG without striker
6C200630 630 690 VAC C2 gG without striker
6C300710 710 550 VAC C3 gG without striker
6D100710 710 550 VAC D1 gG without striker
6C300800 800 550 VAC C3 gG without striker
6D100800 800 550 VAC D1 gG without striker
6D101000 1000 550 VAC D1 gG without striker
6D101250 1250 550 VAC D1 gG without striker

Advantages

High-performance

- High breaking capacity 120 kA at 500 V, 80 kA at 690 V.
- High short-circuit limitation capacity.
- Simple and reliable discrimination.

Increased reliability

Absolute protection over time guaranteed by the simplicity of manufacture and function (Joule effect).

Safety

The energy released whilst eliminating the fault (fuse blowing) is contained within the cartridge.

Applications

  • Data center - Power for busway and tap-off
  • Healthcare - Critical power for medical imaging
  • Industry - Protection for drives and motors
  • Industry - Insulation monitoring
  • Building - Power availability for life safety

Assistance

331F85EE-06C9-4809-9910-162B465D771A Created with sketchtool.

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

F3AF315C-0799-42F2-AF18-B1B77756CAE4 Created with sketchtool.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!