Function

Insulated copper braids are mainly used to provide the power connections between busbars and devices.
Their flexibility is particularly suited to complex and diverse connections in confined spaces.

Advantages

Easy setup

- Compact design.
- Length and orientation are easily adapted.
- Pre-wired.

Wide range of applications

- Amperage up to 1000 A.
- Suitable for various connection ranges.
- Lengths from 200 to 800 mm.

Compatibility

- With SOCOMEC devices.
- With most commercial circuit breakers.

Documentation

  • PDF
    Tresses cuivre isolées - Jeu de barres
    Select
  • PDF
    Insulated copper braids - Busbar