Function

Distributors provide an easy connection to conductors. They are mounted downstream of a load break switch, changeover switch, a fuse switch or any protection device on the market.

Conformity to standards

IEC 61439-1
IEC 60947-7-1

References

Multi-pole distribution blocks with IEC bars is available in X versions

Item Rated current [A] Number of poles Number of conductors Select
54214010 100 4 7
54214011 125 4 12
54214012 125 4 15
54214016 160 4 12

Advantages

Extensive range

This extensive range has the right distribution system for every need.

Easy integration

The compact size of the multi-pole distributors for direct or plug connection ensures easy integration into the equipment.

Documentation

  • PDF
    Répartiteurs - Système de répartition
    Select
  • PDF
    Distribution blocks - Distribution system
    Select
  • BLOCK MULTI C 125A 4P CAD 54214011
  • BLOCK MULTI L 125A 4P CAD 54214012
  • BLOCK MULTI 100A 4P CAD 54214010
  • BLOCK MULTI 160A 4P CAD 54214016

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!