Function

Insulating busbar supports to mount copper or aluminium busbars, tested to hold them securely during a short circuit.

Conformity to standards

IEC 61439-1
IEC 60865-1

Advantages

Insulating materials

Our range of SB P flat busbar supports with fixed interphase is made from insulating materials. This material poses no risks in terms of clearance and creepage distances.

Durability

Most bar supports have an M8 screw connection which provides outstanding robustness to the entire busbar structure.

Adaptability

The distance between the bar support attachment points is compatible with all commercially available enclosures.

Documentation

  • PDF
    Busbar supports Busbars
    Select
  • PDF
    Busbar supports Single-pole flat-mounted
    Select
  • PDF
    Supports de barres - Jeu de barres
    Select
  • PDF
    Supports de barres Montage à plat unipolaire
    Select
  • PDF
    Busbar supports
    Select
  • ISOLATEUR HEXAGONAL H25 M6 CAD 50312506
  • ISOLATEUR HEXAGONAL H45 M10 CAD 50314510

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!