Function

Power cable clamps ensure the connection of copper or aluminium cables onto plates or onto bars. Available in aluminium or tin-plated brass, they provide increased mechanical resistance and high resistance to moisture ("tropicalised" as standard).

Conformity to standards

IEC 61439-1
DIN 46206

References

Double cable clamps is available in X versions

Item Number of conductors Section Select
45000034 2 150..300 mm²
45000031 2 35..185 mm2

Resources & Documentation

Assistance

331F85EE-06C9-4809-9910-162B465D771A Created with sketchtool.

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

F3AF315C-0799-42F2-AF18-B1B77756CAE4 Created with sketchtool.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!