Power Protection, Transfer & Distribution ATyS g Programmable Transfer Switching Equipment with Specific Genset Functions - from 125 to 3200 A ATyS g Steel Enclosure Automatic transfer enclosed switches - 200 to 3200 A ATyS p Fully Programmable Transfer Switching Equipment for main/main and main/Genset applications - from 125 to 3200 A ATyS p Steel Enclosure Automatic transfer enclosed switches - 200 to 3200 A ATyS Bypass Single Line Uninterrupted transfer switch with single bypass - from 40 to 3200 A Polyester Enclosure ATyS M Polycarbonate enclosure - for ATyS M Insulated flexible copper bars Busbars - 0.9 to 100 mm wide BS solid neutral link Solid neutral link - For BS switches Male to female hexagonal insulator Single-pole flat-mounted - 16 mm to 60 mm in height Power terminals Distribution - 250 to 630 A Single cable clamps Distribution - 35 mm² to 300 mm² Split throw multi-pole distribution block Distribution - 160 to 400 A ATyS C25 ATS Controller - simple functions RM Fused disconnectors - RM - Non-signalling device - for industrial and ultra-fast cylindrical fuses up to 100 A Insulated copper braids Busbars - 25 mm² to 240 mm² cross-section RMS Fused disconnectors - RMS - Device with 1 signalling auxiliary contact (AC) - for industrial and ultra-fast cylindrical fuses up to 100 A Double cable clamps Distribution - 35 mm² to 300 mm² Cage-terminal interface Accessories ATyS M - from 40 to 160 A Pagination ‹ ‹ Previous 1 2 3 4 5 6 7 8 › Next ›