Enclosures & Switchboard Accessories Insulated flexible copper bars Busbars - 0.9 to 100 mm wide Power terminals Distribution - 250 to 630 A Single cable clamps Distribution - 35 mm² to 300 mm² Male to female hexagonal insulator Single-pole flat-mounted - 16 mm to 60 mm in height Split throw multi-pole distribution block Distribution - 160 to 400 A Male to male hexagonal insulator Single-pole flat-mounted - 16 mm to 60 mm in height Insulated copper braids Busbars - 25 mm² to 240 mm² cross-section Double cable clamps Distribution - 35 mm² to 300 mm² Cage-terminal interface Accessories ATyS M - from 40 to 160 A Multi-pole distributors for FUSERBLOC Distribution - 100 to 400 A Female to female hexagonal insulator Single-pole flat-mounted - Height of 25 mm to 70 mm Multi-pole distributors for SIRCO Distribution - 160 to 630 A SB 205 busbar support Single-pole flat-mounted - Current up to 4000 A and short circuit up to 80 kA Multi-pole distribution blocks with IEC bars Distribution - Up to 160 A SB 306 busbar support Single-pole flat-mounted - Current up to 5800 A and short circuit up to 80 kA Single-pole distribution blocks Distribution - 80 to 400 A SB 44 busbar support Stair type support - Current up to 400 A and short circuit up to 30 kA Single-pole distributor connection Connection accessories - 250 and 400 A Pagination 1 2 › Next ›