Strong Points
Function
SIDERMATs make and break under load conditions and provide safety isolation for any low voltage circuit.
The tripping function assures the following functions:
- protection of persons against insulation faults through combination with toroids and differential relays,
- protection against surges by working with CTs and thermal relays,
- fuse-based protection against short circuits.
Conformity to standards
IEC 60947-3
References
SIDERMAT is available in 14 versions
Advantages
Remote tripping
Disconnection by a shunt trip device enables the power to the installation to be switched off with a remote pushbutton.
Safety with visible double breaking
SIDERMAT are visible double breaking devices (quadruple up to 800 A) providing real and secure display.
Robust construction: suitable for use in harsh conditions
By lowering the current via a limiting resistor, a SIDERMAT fitted with an undervoltage coil may be used in continuous processes or exposed to high ambient temperatures.
Applications
- Industry - Power availability for industrial process