Function

COMBINED SIDERMAT DIN are manually operated 3 or 4-pole load break switches with a remote tripping function.
They provide load operation, safety disconnection and protection against overloads and short-circuits in any low voltage electrical circuit. They can ensure the automatic opening of the circuit together with:
- fuse blown detection system (see DDMM or FMD),
- thermal relay,
- differential relay (see RESYS),
- other safety devices.

Conformity to standards

- IEC 60947-3
- IEC 60269-1
- IEC 60269-2

References

COMBINED SIDERMAT DIN is available in 5 versions

Item Rated current [A] Number of poles Fuse size Type Select
35203160 1600 3 NH4 I-0-Test
35204160 1600 3+NC NH4 I-0-Test
35206160 1600 4 NH4 I-0-Test
35203180 1800 3 NH4 I-0-Test
35206180 1800 4 NH4 I-0-Test

Advantages

Automatic tripping

COMBINED SIDERMAT DIN is the only fuse combination switch that allows automatic remote opening by means of a coil associated with an external device.

Optimum safety

Visible double breaking indication by phase (up and downstream from the fuse) to show the actual position of contacts and keep personnel and equipment protected from overcurrent.

High breaking capacity

High breaking capacity fuses (100  kA rms) provide protection from overloads and short circuits.

Applications

  • Industry - Protection for drives and motors

Documentation

  • PDF
    Fuse protection solutions
    Select
  • PDF
    Protection fusible
    Select
  • PDF
    SIDERMAT combination_UK declaration
    Select
  • PDF
    Solutions de protection fusible
    Select
  • PDF
    Combinés SIDERMAT DIN - Interrupteurs-sectionneurs-fusibles à déclenchement
    Select
  • PDF
    COMBINED SIDERMAT DIN - Fuse combination switches with tripping function
    Select

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!