U3Ryb25nIFBvaW50cw==
-
RWFzeSBzZXR1cA==
-
SW5jcmVhc2VkIHNhZmV0eSB3aXRob3V0IGNyaW1wZWQgY29ubmVjdGlvbnM=
-
Q29uZHVjdG9y
RnVuY3Rpb24=
Classification
| UNSPSC | 26121634 |
|---|---|
| ETIM Class | EC001522 |
| IGCC | 1786 |
Commerce
| Effective date | 2000-08-01 |
|---|---|
| Offer Life Cycle Code | 40 |
| Country of origin | DE |
ETIM - Electrical characteristics
| Rated current In [A] | 283 |
|---|
ETIM - Mechanical characteristics
| Length [mm] | 2000 |
|---|---|
| Width [mm] | 20 |
| Height [mm] | 1 |
| Surface protection | Other |
ETIM - Technical features
| Model | Other |
|---|---|
| Flexible | Yes |
Logistics
| GTIN/EAN | 3596031224654 |
|---|---|
| Customs number | 7409190000 |
| Price unit | PC |
| Weight of the packing unit [kg] | 1.3 |
| Length of the packing unit [m] | 0.003 |
| Width of the packing unit [m] | 0.02 |
| Depth of the packing unit [m] | 2 |
Norms
| Conformity to standards | IEC |
|---|
Technical Characteristics
| Length of the product unit [mm] | 2000 |
|---|---|
| Width of the product unit [mm] | 20 |
| Depth of the product unit [mm] | 1 |
| Weight [kg] | 1.3 |
| Height [mm] | 20 |
| Length | 2000 |
| Model | Insulated Flexible Copper Bar |
| Thickness | 1 |
| Number of layers | 3 |
