U3Ryb25nIFBvaW50cw==

  • RWFzeSBzZXR1cA==

  • SW5jcmVhc2VkIHNhZmV0eSB3aXRob3V0IGNyaW1wZWQgY29ubmVjdGlvbnM=

  • Q29uZHVjdG9y

RnVuY3Rpb24=

RmxleGlibGUgY29wcGVyIGJhcnMgYXJlIG1haW5seSB1c2VkIGZvciBwcm92aWRpbmcgdGhlIHBvd2VyIGNvbm5lY3Rpb25zIGJldHdlZW4gYnVzYmFycyBhbmQgdGhlIGRpc2Nvbm5lY3Rpb24gZGV2aWNlcy4=

Classification

UNSPSC 26121634
ETIM Class EC001522
IGCC 1786

Commerce

Effective date 2000-08-01
Offer Life Cycle Code 40
Country of origin DE

ETIM - Electrical characteristics

Rated current In [A] 415

ETIM - Mechanical characteristics

Length [mm] 2000
Width [mm] 20
Height [mm] 1
Surface protection Other

ETIM - Technical features

Model Other
Flexible Yes

Logistics

GTIN/EAN 3596031224685
Customs number 7409190000
Price unit PC
Weight of the packing unit [kg] 2.52
Length of the packing unit [m] 0.006
Width of the packing unit [m] 0.02
Depth of the packing unit [m] 2

Norms

Conformity to standards IEC

Technical Characteristics

Height [mm] 2000
Height [mm] 20
Width [mm] 20
Depth [mm] 1
Weight [kg] 2.52
Length 2000
Model Insulated Flexible Copper Bar
Thickness 1
Number of layers 6

Documentation

  • PDF
    Insulated flexible copper bars - Busbar
    Select
  • PDF
    Barres cuivre souples isolées - Jeu de barres
    Select

References

Insulated flexible copper bars is available in 65 versions

Item Model Height [mm] Thickness Length Number of layers Select
45189004 Insulated Flexible Copper Bar 100 1 2000 4
45189005 Insulated Flexible Copper Bar 100 1 2000 5
45189006 Insulated Flexible Copper Bar 100 1 2000 6
45189008 Insulated Flexible Copper Bar 100 1 2000 8
45189010 Insulated Flexible Copper Bar 100 1 2000 10
45181303 Insulated Flexible Copper Bar 13 0.5 2000 3
45181304 Insulated Flexible Copper Bar 13 0.5 2000 4
45181305 Insulated Flexible Copper Bar 13 0.5 2000 5
45181306 Insulated Flexible Copper Bar 13 0.5 2000 6
45181502 Insulated Flexible Copper Bar 15.5 0.8 2000 2
45181503 Insulated Flexible Copper Bar 15.5 0.8 2000 3
45181504 Insulated Flexible Copper Bar 15.5 0.8 2000 4
45181506 Insulated Flexible Copper Bar 15.5 0.8 2000 6
45181508 Insulated Flexible Copper Bar 15.5 0.8 2000 8
45181510 Insulated Flexible Copper Bar 15.5 0.8 2000 10
45182002 Insulated Flexible Copper Bar 20 1 2000 2
45182003 Insulated Flexible Copper Bar 20 1 2000 3
45182004 Insulated Flexible Copper Bar 20 1 2000 4
45182005 Insulated Flexible Copper Bar 20 1 2000 5
45182008 Insulated Flexible Copper Bar 20 1 2000 8
45182010 Insulated Flexible Copper Bar 20 1 2000 10
45182402 Insulated Flexible Copper Bar 24 1 2000 2
45182403 Insulated Flexible Copper Bar 24 1 2000 3
45182404 Insulated Flexible Copper Bar 24 1 2000 4
45182405 Insulated Flexible Copper Bar 24 1 2000 5
45182406 Insulated Flexible Copper Bar 24 1 2000 6
45182408 Insulated Flexible Copper Bar 24 1 2000 8
45182410 Insulated Flexible Copper Bar 24 1 2000 10
45183202 Insulated Flexible Copper Bar 32 1 2000 2
45183203 Insulated Flexible Copper Bar 32 1 2000 3
45183204 Insulated Flexible Copper Bar 32 1 2000 4
45183205 Insulated Flexible Copper Bar 32 1 2000 5
45183206 Insulated Flexible Copper Bar 32 1 2000 6
45183208 Insulated Flexible Copper Bar 32 1 2000 8
45183210 Insulated Flexible Copper Bar 32 1 2000 10
45184002 Insulated Flexible Copper Bar 40 1 2000 2
45184003 Insulated Flexible Copper Bar 40 1 2000 3
45184004 Insulated Flexible Copper Bar 40 1 2000 4
45184005 Insulated Flexible Copper Bar 40 1 2000 5
45184006 Insulated Flexible Copper Bar 40 1 2000 6
45184008 Insulated Flexible Copper Bar 40 1 2000 8
45184010 Insulated Flexible Copper Bar 40 1 2000 10
45185003 Insulated Flexible Copper Bar 50 1 2000 3
45185004 Insulated Flexible Copper Bar 50 1 2000 4
45185005 Insulated Flexible Copper Bar 50 1 2000 5
45185006 Insulated Flexible Copper Bar 50 1 2000 6
45185008 Insulated Flexible Copper Bar 50 1 2000 8
45185010 Insulated Flexible Copper Bar 50 1 2000 10
45186303 Insulated Flexible Copper Bar 63 1 2000 3
45186304 Insulated Flexible Copper Bar 63 1 2000 4
45186305 Insulated Flexible Copper Bar 63 1 2000 5
45186306 Insulated Flexible Copper Bar 63 1 2000 6
45186308 Insulated Flexible Copper Bar 63 1 2000 8
45186310 Insulated Flexible Copper Bar 63 1 2000 10
45188003 Insulated Flexible Copper Bar 80 1 2000 3
45188004 Insulated Flexible Copper Bar 80 1 2000 4
45188005 Insulated Flexible Copper Bar 80 1 2000 5
45188006 Insulated Flexible Copper Bar 80 1 2000 6
45188008 Insulated Flexible Copper Bar 80 1 2000 8
45188010 Insulated Flexible Copper Bar 80 1 2000 10
45180902 Insulated Flexible Copper Bar 9 0.8 2000 2
45180903 Insulated Flexible Copper Bar 9 0.8 2000 3
45180904 Insulated Flexible Copper Bar 9 0.8 2000 4
45180905 Insulated Flexible Copper Bar 9 0.8 2000 5
45180906 Insulated Flexible Copper Bar 9 0.8 2000 6