U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 26121634 |
---|---|
ETIM Class | EC001522 |
IGCC | 1786 |
Commerce
Effective date | 2000-08-01 |
---|---|
Offer Life Cycle Code | 40 |
Country of origin | DE |
ETIM - Electrical characteristics
Rated current In [A] | 408 |
---|
ETIM - Mechanical characteristics
Length [mm] | 2000 |
---|---|
Width [mm] | 15.5 |
Height [mm] | 0.8 |
Surface protection | Other |
ETIM - Technical features
Model | Other |
---|---|
Flexible | Yes |
Logistics
GTIN/EAN | 3596031224630 |
---|---|
Customs number | 7409190000 |
Price unit | PC |
Weight of the packing unit [kg] | 2,5 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Length of the product unit [mm] | 0.5 |
---|---|
Width of the product unit [mm] | 15.5 |
Depth of the product unit [mm] | 2000 |
Weight [kg] | 2.5 |
Height [mm] | 15.5 |
Length | 2000 |
Model | Insulated Flexible Copper Bar |
Thickness | 0.8 |
Number of layers | 10 |