U3Ryb25nIFBvaW50cw==

  • RWFzeSBzZXR1cA==

  • SW5jcmVhc2VkIHNhZmV0eSB3aXRob3V0IGNyaW1wZWQgY29ubmVjdGlvbnM=

  • Q29uZHVjdG9y

RnVuY3Rpb24=

RmxleGlibGUgY29wcGVyIGJhcnMgYXJlIG1haW5seSB1c2VkIGZvciBwcm92aWRpbmcgdGhlIHBvd2VyIGNvbm5lY3Rpb25zIGJldHdlZW4gYnVzYmFycyBhbmQgdGhlIGRpc2Nvbm5lY3Rpb24gZGV2aWNlcy4=

Classification
UNSPSC 26121634
ETIM Class EC001522
IGCC 1786
Commerce
Effective date 2000-08-01
Country of origin DE
Length of the product unit 0.0005
Width of the product unit 0.013
Depth of the product unit 2
Weight 0.87
ETIM - Electrical characteristics
Rated current In [A] 206
ETIM - Mechanical characteristics
Length [mm] 2000
Width [mm] 13
Height [mm] 0.5
Surface protection Other
ETIM - Technical features
Model Other
Flexible Yes
Logistics
GTIN/EAN 3596031224579
Customs number 7409190000
Price unit PC
Weight of the packing unit 0.87
Length of the packing unit 2
Width of the packing unit 0.005
Depth of the packing unit 0.012
Norms
Conformity to standards IEC
Technical Characteristics
Height 13
Length 2000
Model Insulated Flexible Copper Bar
Thickness 0.5
Number of layers 6