U3Ryb25nIFBvaW50cw==

  • UGx1ZyAmIFBsYXk=

  • U2FmZQ==

  • RGVkaWNhdGVkIGRpc3BsYXk=

RnVuY3Rpb24=

VGhlIERJUklTIEQtMzAgaXMgYSByZW1vdGUgZGlzcGxheSB0aGF0IGNhbiBiZSBjb25uZWN0ZWQgdG8gYSBESVJJUyBCIHBvd2VyIG1ldGVyIG9yIGEgRElSSVMgRGlnaXdhcmUgSS00eCBjdXJyZW50IG1vZHVsZSB2aWEgYW4gUko5IGNhYmxlLg==

Classification
UNSPSC 83101808
ETIM Class EC001428
IGCC 6042
Commerce
Effective date 2013-11-22
Country of origin IT
ETIM - Electrical characteristics
Supply voltage DC [V] 0..24
Voltage type (supply voltage) DC
ETIM - Mechanical characteristics
Colour display No
Number of colours of the display 2
Degree of protection (IP), front side IP40
Operating temperature [°C] -10..-70
Rail mounting possible Yes
Wall mounting/direct mounting Yes
Front built-in possible Yes
Rack-assembly possible No
Width of the front [mm] 18
Height of the front [mm] 96
Built-in depth [mm] 27
ETIM - Technical features
With HW-interface video signal, analogue No
With HW-interface digital video signal No
With HW-interface USB Yes
With HW-interface PS2 No
Type of display LCD
Number of grey-scales/blue-scales of display 10
Screen diagonal [inch] 3.54
Number of pixels, horizontal 350
Number of pixels, vertical 160
With On Screen Display Yes
Integrated keyboard Yes
Number of function buttons 10
With touch screen No
Mouse-cursor control integrated No
Suitable for safety functions No
Logistics
GTIN/EAN 3596032776749
Customs number 8528590090
Price unit PC
Weight of the packing unit 0.22
Length of the packing unit 0.153
Width of the packing unit 0.145
Depth of the packing unit 0.05
Norms
Conformity to standards
  • IEC
  • UL
Technical Characteristics
Communication ports RJ9 - USB
Model D-30
Size 96x96 mm
Type Single-point display for DIRIS B PMD and DIRIS Digiware I-4x modules