Strong Points
Function
COUNTIS E0x devices are modular electrical energy meters, they display kWh and kVArh readings and other measurements on the backlit LCD screen. These devices allow a direct connection up to 40 A.
COUNTIS E02, E04 and E06 units are MID-certified.
Conformity to standards
IEC 62053-21 Class 1
IEC 62053-23 Class 2
IEC 62053-31
IEC 62052-11
EN 50470-1
EN 50470-3
References
COUNTIS E0x is available in X versions
Item | Model | Application | Type | Communication protocols | Communication ports | Select |
---|---|---|---|---|---|---|
48503058 | E00 | Metering | 1PH up to 40A | |||
48503059 | E02 | Metering | 1PH up to 40A, MID | |||
48503039 | E03 | Metering | 1PH up to 40A | MODBUS | ||
48503040 | E04 | Metering | 1PH up to 40A, MID | MODBUS | ||
48503041 | E05 | Metering | 1PH up to 40A | M-BUS | ||
48503042 | E06 | Metering | 1PH up to 40A, MID | M-BUS | ||
48503039G | E03 | Metering | 1PH up to 40A | MODBUS | ||
48503019 | E00 | Metering | 1PH up to 32A | |||
48503020 | E02 | Metering | 1PH up to 32A, MID | |||
48503030 | E04 | Metering | 1PH up to 32A, MID | MODBUS |
Advantages
Compact
Only 1 module wide.
Output (pulses)
The pulse output enables the kWh consumption to be reported to a remote system (PC/BMS) so that it can be analysed for billing, energy saving or energy cost management purposes.
B+D module MID-certified
COUNTIS E units comply with the MID directive to guarantee accuracy and reliability when metering, compulsory for energy billing applications. "Module B+D" certification guarantees that the design and manufacturing process of products are approved by an accredited laboratory.
Applications
- Data center - Power for busway and tap-off
- Infrastructure & Transport - Power for EV charging
- Building - Energy storage behind the meter
Resources & Documentation
Resource library has everything you need to help you select the best power solution.
Resource library has everything you need to help you select the best power solution.
Resource library has everything you need to help you select the best power solution.
Resource library has everything you need to help you select the best power solution.
Resource library has everything you need to help you select the best power solution.
Resource library has everything you need to help you select the best power solution.
Resource library has everything you need to help you select the best power solution.
Resource library has everything you need to help you select the best power solution.
Resource library has everything you need to help you select the best power solution.