Function

Ammeter selector switches allow phase selection on three-phase circuits for voltage and current measurement.
They are available in two different boxes:
- Screw-mounted
- Centrally mounted

References

Ammeter selector switches is available in X versions

Advantages

Optimisation of indicators

The use of an ammeter switch enables just one analogue indicator to be used to measure up to 4 different currents.

Different mountings

Available with screw mounting or central mounting.

Suitable for all types of measurement

Suitable for CT 1 and 5A.

Resources & Documentation

Assistance

331F85EE-06C9-4809-9910-162B465D771A Created with sketchtool.

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

F3AF315C-0799-42F2-AF18-B1B77756CAE4 Created with sketchtool.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!