Function

The DIRIS B is a power monitoring device in a modular format that communicates via RS485. The 4 RJ12 independent current inputs of the device allow it to manage several types and number of circuits: for example 4 single-phase loads or 1 three-phase load + 1 single-phase load.
The DIRIS B is connected to current sensors (RJ12 connection) that are suitable for all types of installation: solid TE, split-core TR/iTR, and flexible TF current sensors.

Conformity to standards

IEC 61557-12
UL 61010 Guide PICQ File E257746
ANSI C12.20
EN 50160

References

DIRIS B is available in X versions

Item Model Application Type Communication protocols Communication ports Select
48290010 B-10 Metering Power Monitoring Device Modbus RTU RS485
48290000 B-30 Analysis Power Monitoring Device Modbus RTU RS485

Advantages

Plug & Play

The RJ12 cable provides a quick, easy and reliable connection and avoids wiring errors. The automatic product addressing and set-up (communication address, load type, sensor type and ratio) simplifies implementation and saves time.

Class 0.5 in accordance with IEC 61557-12

- Class 0.2 for the meter alone.
- Class 0.5 from 2% to 120% of rated current for the global measurement chain (linked with TE/iTR/TF current sensors).

Multi-circuits

4 current measurement inputs allow you to configure multiple circuits in order to optimise the number of measurement devices per installation.

Communication

The DIRIS B can be linked with:
- A remote DIRIS D-30 screen for displaying measurement and metering data.
- DIRIS Digiware M-50/M-70 gateways to centralise and communicate data via Ethernet. The M-70 gateway has the WEBVIEW-M webserver embedded, to remotely view measurement data.
- Optional communication modules (a second RS485 port or PROFIBUS DP). You can also link digital or analogue input/output modules as well as temperature input modules.

Applications

  • Data center - Power availability for precision cooling
  • Industry - Protection for drives and motors
  • Building - Energy storage behind the meter

Resources & Documentation

Assistance

331F85EE-06C9-4809-9910-162B465D771A Created with sketchtool.

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

F3AF315C-0799-42F2-AF18-B1B77756CAE4 Created with sketchtool.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!