Function
The DIRIS A-30 is a Power Monitoring Devices that provide the user with all of the measurements needed to complete energy efficiency projects and to assure monitoring of electrical distribution.
All of this information can be used and analysed remotely using energy efficiency software packages.
Conformity to standards
IEC 61557-12
IEC 62053-22 Class 0.5 S
IEC 62053-23 Class 2
UL
References
DIRIS A-30 is available in 2 versions
| Item | Model | Application | Communication protocols | Communication ports | Type | Select |
|---|---|---|---|---|---|---|
| 48250403 | A-30 | Analysis | Optional Modbus RTU, TCP or Profibus | Optional RS485 or Ethernet | ||
| 48250405 | A-30 | Analysis | Optional Modbus RTU, TCP or Profibus | Optional RS485 or Ethernet | 12-48VDC |
Advantages
Easy to use
Thanks to its large backlit multi-screen display with 6 hotkeys, the DIRIS A-30 is easy to use.
Detects wiring errors
The DIRIS A-30 has an error correction function for CT connections.
Customisable
The DIRIS A-30 can be equipped with additional modules that give the user flexibility throughout the service life of the product. Communication modules and additional digital or analogue inputs/outputs can be used to increase its range of functionality.
Compliant with IEC 61557-12
Reference standard for PMDs (Power metering & monitoring devices), Standard IEC 61557-12 guarantees performance levels and satisfactory performance from the PMDs under the environmental conditions typical of industrial and tertiary applications.
Applications
- Data center – Busway and tap-off power supply
- Healthcare – Secure power supply for medical imaging
- Industry – Power quality and energy monitoring
Environmental data
- Includes ECO mode to reduce device energy consumption
RoHS compliant
"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program."
Ivan STEYERT - SOCOMEC Group CEO
Socomec services
Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.
Commissioning
Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.