Indicators & transducers Modular time counters Measuring devices - 24 and 230 VAC – from 10 to 27 VDC Ammeter selector switches Panel-mounted switchable ammeters - 4 positions - 1 to 5 A Transformer unit with built-in converter (CTA-VA) Measuring devices - 0-20 and 4-20 mA AC analogue voltmeters Measuring devices - From 0 to 600V – DIN/ROTEX box AC analogue ammeters Measuring devices - From 0 to 600V – DIN/ROTEX box Hour counter DIN Measuring devices - From 24 to 400 VAC – from 10 to 220 VDC Voltmeter selector switches Panel-mounted switchable voltmeters - 4 to 7 positions CSA transducers Measuring devices - 1 to 5 A - 400 V AC inputs CEA-VA transducer Measuring devices - 1 to 5 A DC analogue voltmeters Measuring devices - 0 to 500 VDC – DIN/Rotex box DC analogue ammeters Measuring devices - 0 to 500 VDC – DIN/Rotex box CEA-VA4 transducer Measuring devices - 1 to 5 A inputs