Function

Compact measurement converter with bypass transformer unit with cables (Ø 27 mm) or busbars (40 x 10 mm).

Conformity to standards

NF C 15-100 articles 473.1.4-556.3
GAM EG 13.C (military standard)

Advantages

Compact

The current transformer unit and the transducer are integrated in a single device.

Different levels of output

0-20 mA, 4-20 mA, 0-10V to adapt simply to suit your process.

Different levels of power supply

Self-powered, 24VDC, 230VAC to simplify integration with the power supply available on location.

Documentation

  • PDF
    Indicators and transducers
    Select
  • PDF
    Indicateurs et transducteurs
    Select
  • PDF
    Autres réalisations - Capteurs de mesure
    Select
  • PDF
    Other products - Measuring devices
    Select
  • PDF
    Other electrical measurement devices - Measurement devices