Strong Points
Function
SOCOMEC magnetoelectric ammeters measure the direct current of any electrical circuit. They are embedded in the front panel of cabinets, enclosures or other equipment.
Conformity to standards
IEC 60051-1
IEC 60414
NF EN 60051-1
DIN 43780
NF C 42-010
VDE 0410
BS 5448
BS 89
References
DC analogue ammeters is available in X versions
Item | Type | Rated current | Deflection | Select |
---|---|---|---|---|
192E1365 | DC Analog Ammeter DIN72 90° Direct | 50 | 90° In | |
192E3327 | DC Analog Ammeter DIN72 90° /100MV | 10 | 90° In |
Advantages
Extensive range
The extensive range enables you to choose between different types of cases, different sizes, different ratings and different connections to adapt the equipment to your needs.
Made in Europe
Product manufactured in Europe for a higher standard of quality and finishing.
Many accessories
Many accessories are available to customise your device: protective covers, interchangeable scales, protective windows, sealed joints.