U3Ryb25nIFBvaW50cw==

  • SW5zdWxhdGluZyBtYXRlcmlhbHM=

  • RHVyYWJpbGl0eQ==

  • QWRhcHRhYmlsaXR5

RnVuY3Rpb24=

SW5zdWxhdGluZyBidXNiYXIgc3VwcG9ydHMgdG8gbW91bnQgY29wcGVyIG9yIGFsdW1pbml1bSBidXNiYXJzLCB0ZXN0ZWQgdG8gaG9sZCB0aGVtIHNlY3VyZWx5IGR1cmluZyBhIHNob3J0IGNpcmN1aXQu

Classification
UNSPSC 39121321
ETIM Class EC001166
IGCC 4462
Commerce
Effective date 2001-03-27
Country of origin IT
Weight 0.027
ETIM - Electrical characteristics
Number of poles 1
Logistics
GTIN/EAN 3596031576210
Customs number 8546901000
Price unit PC
Weight of the packing unit 0.027
Length of the packing unit 0.04
Width of the packing unit 0.02
Depth of the packing unit 0.02
Norms
Conformity to standards IEC
Technical Characteristics
Diameter M6
Height 25
Type Male-female