U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39121321 |
---|---|
ETIM Class | EC001166 |
IGCC | 4462 |
Commerce
Effective date | 2010-02-25 |
---|---|
Country of origin | IN |
Length of the product unit | 0.08 |
Width of the product unit | 0.046 |
Depth of the product unit | 0.046 |
Weight | 0.16 |
ETIM - Electrical characteristics
Number of poles | 1 |
---|
Logistics
GTIN/EAN | 3596031995905 |
---|---|
Customs number | 8546901000 |
Price unit | PC |
Weight of the packing unit | 0.16 |
Length of the packing unit | 0.075 |
Width of the packing unit | 0.05 |
Depth of the packing unit | 0.05 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Diameter | M10 |
---|---|
Height | 50 |
Rated voltage | 2000 VAC/DC |
Type | Male-female |