U3Ryb25nIFBvaW50cw==

  • RWFzeSBzZXR1cA==

  • V2lkZSByYW5nZSBvZiBhcHBsaWNhdGlvbnM=

  • Q29tcGF0aWJpbGl0eQ==

RnVuY3Rpb24=

SW5zdWxhdGVkIGNvcHBlciBicmFpZHMgYXJlIG1haW5seSB1c2VkIHRvIHByb3ZpZGUgdGhlIHBvd2VyIGNvbm5lY3Rpb25zIGJldHdlZW4gYnVzYmFycyBhbmQgZGV2aWNlcy48YnIgLz4NClRoZWlyIGZsZXhpYmlsaXR5IGlzIHBhcnRpY3VsYXJseSBzdWl0ZWQgdG8gY29tcGxleCBhbmQgZGl2ZXJzZSBjb25uZWN0aW9ucyBpbiBjb25maW5lZCBzcGFjZXMu

Classification
UNSPSC 26121634
ETIM Class EC001522
IGCC 1786
Commerce
Effective date 2013-03-27
Country of origin FR
Length of the product unit 0.0035
Width of the product unit 0.02
Depth of the product unit 0.37
Weight 0.09
ETIM - Electrical characteristics
Rated current In [A] 160
ETIM - Mechanical characteristics
Length [mm] 370
Width [mm] 20
Height [mm] 1.5
Surface protection Other
ETIM - Technical features
Model Other
Flexible Yes
Logistics
GTIN/EAN 3596032741785
Customs number 8544499590
Price unit PC
Weight of the packing unit 0.09
Length of the packing unit 0.001
Width of the packing unit 0.37
Depth of the packing unit 0.025
Norms
Conformity to standards
  • IEC
  • UL
Technical Characteristics
Height 20
Length 370
Model Insulated Copper Braid
Thickness 1.5